Hi Britain,
I have asked both the packaging engineer and product engineer to comment on this...
The melting point of plastic package (such as SSOP, SOP and Mpak) is 285 C so theoretically it is possible to dip the leads. Point of caution, the legacy pressure sensors are not qualified for Pb free reflow process (peak temp around 260 C) due to high thermal expansion of the gel. Thus, the suggested max temp for this part is 250 C. At 254.4 C (or 490 F), you will run the risk of going over the temp the gel can handle so in this case, NXP can’t guarantee the performance. The max temp spec refers to the sensor as a whole including the leads.
We can only suggest to try and then test to your final performance requirements.
Plating specification is:
Ni : Min 0.508 um
Pd : Min 0.0254 um
Au : Min 0.0254 um
Best regards,
Tomas