S32K144 LIN Go-to-Sleep, Wake-up

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

S32K144 LIN Go-to-Sleep, Wake-up

S32K144 LIN Go-to-Sleep, Wake-up

********************************************************************************

* Detailed Description:

* The S32K144 MCU is configured as a LIN Slave node.

* When a MasterReq frame (0x3C) is received with Go-to-sleep command, the stack goes to sleep.

* The application can read:

* l_flg_tst_LI0_MasterReq_flag()

* l_ifc_read_status(LI0)

* When a falling edge is detected on the LPUART RX pin,

* LinWakeUpTimerNotification() is called.

* The notification has to be enabled in MEX.

* Gpt (LPIT) timer is used to calculated the length of the wake-up signal.

*

* ------------------------------------------------------------------------------

* Test HW: S32K144EVB-Q100

* MCU: S32K144

* Debugger: S32DS_ARM_3.6, S32K1_RTD_3_0_0_D2503

* Target: internal_FLASH

********************************************************************************

 

Any support, information, and technology (“Materials”) provided by NXP are provided AS IS, without any warranty express or implied, and NXP disclaims all direct and indirect liability and damages in connection with the Material to the maximum extent permitted by the applicable law. NXP accepts no liability for any assistance with applications or product design. Materials may only be used in connection with NXP products. Any feedback provided to NXP regarding the Materials may be used by NXP without restriction.
附件
无评分
版本历史
最后更新:
‎07-23-2025 06:55 AM
更新人: