| S32DS IDE for S32 Platform | S32DS IDE for Arm® | S32DS IDE for Power Architecture® | S32DS IDE for Vision |
Devices Supported | S32V23x | S32K1xx | MPC56xx | S32V234 |
S32S247TV | KEA | MPC57xx | |
S32 Platform Devices | MAC57D54H | S32R2xx/S32R3xx | |
Integrated NXP Tools | S32 Flash Tool | FreeMASTER | FreeMASTER | DDR stress tool |
DDR stress tool | | | |
Integrated Configuration Tools | S32 Configuration Tools | Processor Expert Configuration Tool | Processor Expert Configuration Tool | DDR configuration tool |
Pins Wizard | Pins Wizard | Pins Wizard | |
Clocks configuration | Peripheral/Drivers configuration | Peripheral/Drivers configuration |
Peripheral/Drivers configuration | |
DCD/IVT configuration | | | |
DDR configuration tool | | | |
Integrated NXP Software | S32 SDK | S32K1 SDK | S32 SDK | Vision SDK |
FreeRTOS | FreeRTOS | FreeRTOS | Linux BSP |
AMMCLib for S32V23x | AMMCLib for KEA and S32K | AMMCLib for MPC56xx and MPC57xx MCUs | |
Vision SDK | KEA SDK | Radar SDK | |
Linux BSP | MQX OS/MQX Drivers for MAC57D54H | | |
Compilers: | NXP GCC 6.3.1* | NXP GCC 6.3.1* | NXP GCC 4.9* | NXP GCC 6.3.1* |
GreenHills | GreenHills | GreenHills | |
IAR | IAR | Diab | |
| GCC 4.9* | | |
DEBUGGERS Built-in GDB interface: | S32 Debugger/S32 Debug Probe | P&E Multilink/Cyclone/OpenSDA | P&E Multilink/Cyclone/OpenSDA | S32 Debugger/S32 Debug Probe |
P&E Multilink/Cyclone/OpenSDA | Segger J-Link | | P&E Multilink/Cyclone/OpenSDA |
DEBUGGERS supported: | Lauterbach | Lauterbach | Lauterbach | Lauterbach |
| iSystem | iSystem | |
| IAR | PLS | |
Host Operating Systems: | Microsoft Windows® 7/8/10 64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) | Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) | Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) | Microsoft Windows® 7/8/10 32/64-bit OS (with 32-bit binaries) – Ubuntu 14.04, 16.04 (64 bit) – Debian 8 (64 bit) – CentOS 7 (64 bit) |
Vision specific tools : | NXP APU Compiler | | | NXP APU Compiler |
ISP assembler | | | ISP assembler |
ISP and APEX graph tools | | | ISP and APEX graph tools |
Radar specific tools : | | | SPT assembler | |
| | SPT Explorer/ SPT graph tool | |