|
|
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Product Release Announcement Automotive Microcontrollers and Processors S32 Design Studio for S32 Platform v3.2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Austin, Texas, USA Sep 30, 2019 |
The Automotive Microcontrollers and Processors' Embedded Tools Team at NXP Semiconductors is pleased to announce the release of the S32 Design Studio for S32 Platform v3.2. Here are some of its major new features:
S32 Design Studio Versions
Complete S32 Design Studio for S32 Platform v3.2 release notes are available here.
InstallationTo download the installer please visit the S32 Design Studio product page download section or click the direct here.
The installer requires the Activation ID to be entered. You should receive a notification email including the Activation ID after the download of the installation package starts. The installer installs just the base tools/package. In order to start development it is necessary to install at least one Development package. Currently the only application packages available are S32S2xxTV and S32V2xx. The application packages are managed by S32DS Extensions and Updates. Technical SupportS32 Design Studio issues are tracked through the S32DS Public NXP Community space. |
|
Hello Jim,
The Visual Graph Tools comes as part of Vision Extension Package for S32V2xx v.1.0.0, however, this package is NOT SUPPORTED for S32 Design Studio v3.2. Please continue to use S32 Design Studio v3.1 until we release an updated version of the Vision Extension Package.
Best Regards,
Mike