The Automotive Microcontrollers and Processors’ Embedded Tools Team at NXP Semiconductors, is pleased to announce the first release of the S32 Design Studio for ARM v2.0 Release content (What is new?)• Eclipse Neon 4.6 Framework • GNU Tools for ARM® Embedded Processors (Launchpad) build (4.9.3 20150529) • ARM64: Linaro GCC 4.9-2015.05 • Libraries included: newlib, newlib-nano and ewl2 (ewl and ewlnano) • P&E Multilink/Cyclone/OpenSDA (with P&E GDB Server) - updated (v3.1.1.20180808) • SEGGER J-Link (with SEGGER GDB Server) - (V616f_b170707) • New Project wizard to create application and library projects for supported devices • Fully integrated S32 SDK for S32K14x EAR release v.0.8.4. For the details on the feature set of SDK please refer to SDK Release notes and Reference Manuals attached below. • SDK management included: o Sample Drivers for KEA family (Evaluation grade) o FreeMASTER Serial Communication driver for KEA and S32K families o Automotive Math and Motor Control Libraries for KEA and S32K devices v1.1.8 • Import projects from CodeWarrior for MCU v.10.6 and Kinetis Design Studio for respective supported processors • IAR v7.x compiler support by new project wizard • iSystem, Lauterbach and IAR debuggers support by new project wizard • Kernel Aware debugging for FreeRTOS, OSEK. • Devices supported: o SKEAZN8, SKEAZN16, SKEAZN32, SKEAZN64, SKEAZ128, SKEAZ64 o S32K144 v2.0, S32K148, S32K142 o S32V234 o MAC57D54H Complete S32 Design Studio for ARM v2.0 release notes are available here Installation NotesTo download the installer please visit the S32DS product page downloads section. 
The installer requires the the NEW Activation ID to be entered during the installation. You should receive an email including the Activation ID after starting the download process:  Technical Support S32 Design Studio issues are tracked through the S32DS Public NXP Community space. https://community.nxp.com/community/s32/s32ds |