I tried this command and it failed:
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ bitbake -c populate_sdk fsl-image-full
Loading cache: 100% |##################################################################################################################################| ETA: 00:00:00
Loaded 6113 entries from dependency cache.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.28.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "Ubuntu-14.04"
TARGET_SYS = "powerpc64-fsl-linux"
MACHINE = "b4860qds-64b"
DISTRO = "fsl-qoriq"
DISTRO_VERSION = "2.0"
TUNE_FEATURES = "m64 fpu-hard e6500 altivec"
TARGET_FPU = "hard"
meta
meta-yocto
meta-yocto-bsp = "HEAD:9a211a4a2c1bfcb292dc97d8dcac149bca9e3f1b"
meta-oe
meta-multimedia
meta-gnome
meta-networking
meta-perl
meta-python
meta-ruby
meta-filesystems
meta-webserver
meta-xfce = "HEAD:dc5634968b270dde250690609f0015f881db81f2"
meta-freescale = "HEAD:2461b02ac6e7d549647ced03b084f14f845906d1"
meta-sdr = "master:beca342b3db1526d87c2bbd2bfb6016956270a4a"
meta-freescale-internal = "HEAD:4829293f807e35a1111e79763294fc8b98b97810"
meta-freescale-extra = "HEAD:bee911b027e0480b034674d0ddee3fcb06d2e985"
meta-virtualization = "HEAD:042425c1d98bdd7e44a62789bd03b375045266f5"
meta-java = "HEAD:8b776ac68f9af4596be3824152bcf0bc6b67fa1d"
meta-openstack
meta-openstack-aio-deploy
meta-openstack-compute-deploy
meta-openstack-compute-test-config
meta-openstack-controller-deploy
meta-openstack-controller-test-config
meta-openstack-qemu
meta-openstack-swift-deploy
meta-cloud-services = "HEAD:d8bc0d92d0f741e2ea1e6d3d9bc6b7a091d03cfb"
meta-security = "HEAD:f9367e71f923fc7d2fb600208e2b97535ea41777"
NOTE: Preparing RunQueue
NOTE: Checking sstate mirror object availability (for 351 objects)
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: Command Error: exit status: 126 Output:
/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b/tmp/sysroots/x86_64-linux/usr/bin/quilt: line 153: /home/kyle/bin/bash: cannot execute binary file: Exec format error
ERROR: Function failed: patch_do_patch
ERROR: Logfile of failure stored in: /opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b/tmp/work/x86_64-nativesdk-fslsdk-linux/nativesdk-glibc-initial/2.20-r0/temp/log.do_patch.20791
ERROR: Task 1105 (virtual:nativesdk:/opt/QorIQ-SDK-V2.0-20160527-yocto/sources/meta-freescale/recipes-core/glibc/glibc-initial_2.20.bb, do_patch) failed with exit code '1'
NOTE: Tasks Summary: Attempted 212 tasks of which 203 didn't need to be rerun and 1 failed.
Waiting for 0 running tasks to finish:
Summary: 1 task failed:
virtual:nativesdk:/opt/QorIQ-SDK-V2.0-20160527-yocto/sources/meta-freescale/recipes-core/glibc/glibc-initial_2.20.bb, do_patch
Summary: There were 2 ERROR messages shown, returning a non-zero exit code.
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ mkdir ~/j
mkdir: cannot create directory ‘/home/kyle/j’: File exists
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ sudo mount ~/Downloads/
boost_1_61_0.tar.bz2 cppunit-cvs-repo-archive.tar.bz2 QorIQ Linux SDK v2.0 SOURCE.iso
cppunit-cvs-repo-archive(1).tar.bz2 QorIQ Linux SDK v2.0 PPCE6500 IMAGE.iso
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$ sudo mount ~/Downloads/QorIQ\ Linux\ SDK\ v2.0\ PPCE6500\ IMAGE.iso ~/j
[sudo] password for kyle:
mount: block device /home/kyle/Downloads/QorIQ Linux SDK v2.0 PPCE6500 IMAGE.iso is write-protected, mounting read-only
kyle@ubuntu:/opt/QorIQ-SDK-V2.0-20160527-yocto/build_b4860qds-64b$