i want to use nginx and openssl to accelate ssl
choose p4080ds
bitbake fsl-image-core
Exception: CalledProcessError: Command 'cd /export/work/QorIQ-SDK-V2.0-20160527-yocto/build_p4080ds/tmp/work/x86_64-linux/quilt-native/0.64-r0/sysroot-destdir/export/work/QorIQ-SDK-V2.0-20160527-yocto/build_p4080ds/tmp/sysroots/x86_64-linux; find . -type d -print | tar -cf - -C /export/work/QorIQ-SDK-V2.0-20160527-yocto/build_p4080ds/tmp/work/x86_64-linux/quilt-native/0.64-r0/sysroot-destdir/export/work/QorIQ-SDK-V2.0-20160527-yocto/build_p4080ds/tmp/sysroots/x86_64-linux -p --files-from - --no-recursion | tar -xf - -C /export/work/QorIQ-SDK-V2.0-20160527-yocto/build_p4080ds/tmp/sysroots/x86_64-linux' returned non-zero exit status 2 with output tar: ./usr/bin: Cannot utime: No such file or directory
tar: ./usr/bin: Cannot stat: No such file or directory
tar: ./usr/share/quilt/scripts: Cannot utime: No such file or directory
tar: ./usr/share/quilt/scripts: Cannot stat: No such file or directory
tar: ./usr/share/quilt/compat: Cannot utime: No such file or directory
tar: ./usr/share/quilt/compat: Cannot stat: No such file or directory
tar: ./sysroot-providers: Cannot utime: No such file or directory
tar: ./sysroot-providers: Cannot stat: No such file or directory
tar: ./etc/bash_completion.d: Cannot utime: No such file or directory
tar: ./etc/bash_completion.d: Cannot stat: No such file or directory
tar: Exiting with failure status due to previous errors