EasyEVSE MCU WiFi Solution Introduction
1. Solution Architecture
Hui_Ma_0-1697188674155.png
2. Software Architecture
Hui_Ma_2-1697188935854.png
3. Clarinox WiFi Stack
The ClarinoxWiFi Protocol Stack is a comprehensive solution across a large range of RTOS/MCU – including WPA2/WPA3 personal and WPA Enterprise certificate based security options on RTOS/MCU.
Key features
-Supports 2.4GHz and 5GHz bands
-Supports multiple simultaneous roles
-Isolation of application from lower layers
-Modular architecture: many OS/RTOS and TCP/IP stack
-Enables single and multi-threaded applications
-Support for blocking and non-blocking API calls
-Built-in protocol analysis tool
-Suitable for a range of embedded applications such as infotainment, navigation, video streaming, data transfer and healthcare devices
-Implementation covers security architecture, SoftAP and supplicant
Hui_Ma_3-1697189085958.png
4. Development Tools
MCUXpresso IDE V11.8
EasyEVSE software package
Tera Term serial console tool
EdgeLock SE05x Plug & Trust Middleware (04.03.01)
MCUXpresso SDK V2.14 for MIMXRT1064 and TWR-KM35Z75M
5. Create Cloud Application
Create Azure IoT Central Account and application from template:
https://apps.azureiotcentral.com/build/new/b51f90aa-1e80-448a-8954-d3c6673340ea
Further instructions on the full process on how to create the application and device to connect at:
https://www.nxp.com/document/guide/getting-started-with-the-ev-charging-station-development-platform:GS-EV-CHARGING-STATION
Hui_Ma_4-1697189951706.png
Please refer attached pdf about how to run customized EasyEVSE MCU WiFi Solution.
Some useful links:
Getting Started with the EV Charging Station Development Platform
查看全文