Release Announcement: Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0
|
|
|
| Product Release Announcement Automotive Microcontrollers and Processors Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0 |
|
|
|
|
December 15, 2017 | Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0 This toolbox enables RADAR application development directly from MATLAB using a bit-exact NXP's Simulator for S32R specialized hardware. The following diagram shows the high level execution flows supported. Check this article to get familiar with the toolbox: RADAR Systems Design and Programming Made Simple with NXP’s Model-Based Design Toolbox Main Features:
NOTE: A license is required to run toolbox (free of charge). Download NXP’s Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0: http://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MBDSPT Getting Started Videos: f99cf3389f066_RADAR_v1.mp4 Video Player is loading. Current Time 0:00 / Duration 7:27 Loaded: 0% 0:00 Stream Type LIVE Remaining Time -7:27 1x
This is a modal window. Beginning of dialog window. Escape will cancel and close the window. End of dialog window. This is a modal window. This modal can be closed by pressing the Escape key or activating the close button. 4285bed07c4cf_RADAR_v2.mp4 Video Player is loading. Current Time 0:00 / Duration 6:22 Loaded: 0% 0:00 Stream Type LIVE Remaining Time -6:22 1x
This is a modal window. Beginning of dialog window. Escape will cancel and close the window. End of dialog window. This is a modal window. This modal can be closed by pressing the Escape key or activating the close button. Support: NXP's Model-Based Design Toolbox Community
|
|
|
|
|
- 既読としてマーク
- 新着としてマーク
- ブックマーク
- ハイライト
- 印刷
- 不適切なコンテンツを報告
Hello, NXP Radar SPT team,
Please provide RADAR SPT support for linux/ubuntu. Thanks.
Stephen