|
|
|
| Product Release Announcement Automotive Microcontrollers and Processors Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0 |
|
|
|
|
December 15, 2017 | Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0 This toolbox enables RADAR application development directly from MATLAB using a bit-exact NXP's Simulator for S32R specialized hardware. The following diagram shows the high level execution flows supported. Check this article to get familiar with the toolbox: RADAR Systems Design and Programming Made Simple with NXP’s Model-Based Design Toolbox Main Features:
NOTE: A license is required to run toolbox (free of charge). Download NXP’s Model-Based Design Toolbox for SPT 2.0/2.5 v1.0.0: http://www.nxp.com/webapp/swlicensing/sso/downloadSoftware.sp?catid=MBDSPT Getting Started Videos:
Support: NXP's Model-Based Design Toolbox Community
|
|
|
|
|