NXP FTF 2016 - 培训演示

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP FTF 2016 - Training Presentations

讨论

排序依据:
Resonant AC/DC supplies have superior efficiency at high power output. The TEA1916 is a digital controller simplifying the complexity of resonant LLC designs and providing easy tuning. It succeeds the very popular TEA1716 used in many resonant Switch Mode Power Supplies for e.g. PC's & TV's, but the TEA1916 is actually very suitable for any power supply > 75W, e.g. medical, industrial and server power supplies. The TEA1916 uses a new digital cycle-by-cycle architecture (Vcap control) to enable a new type of operation at low power loads. This increases the efficiency at low output power, using an accurately controlled burst mode operation. The TEA1916 also achieves very low power consumption in standby or off state; a key performance parameter to differentiate from competition. To obtain the highest efficiency the TEA1916 works excellent together with NXP's TEA1995 Synchronous Rectifier.
查看全文
By accurately modelling the i.MX 6, so that compiled code can be brought up on a Virtual Platform, great time savings can be made in a typical project design workflow, and a greater understanding of the available design space achieved. This paper looks at a multi-core Linux design, with a hosted application used to track the seabed depth, implemented on an X86 host. The design is simulated in near real-time, and detailed debug data is available both on the i.MX 6 and hosted software native-code application.
查看全文
Learn how QorIQ processors and VortiQa software are enabling solutions for iNICs Smart NICs, UTM appliances and virtualized security applications.
查看全文
Ensuring secure deployment of the billions of end nodes is a key enabler for the Internet of Tomorrow. The Kinetis K8x and Kinetis KL8x families are designed to deliver unsurpassed security for multi-application MCUs with hardware features such as Trust, Cryptographic acceleration, and Anti-Tamper to deliver a scalable, secure platform for embedded developers. This hands-on session will cover the needs of secure embedded applications, performing encrypted firmware updates, utilizing hardware cryptographic accelerators and extending trusted execution to external memories using an on-the-fly AES decryption module. Join this session to learn how your customers can get started creating their next secure node design.
查看全文
With the introduction of MIFARE Plus® EV1 NXP enables universities currently using MIFARE Classic to introduce latest technology in the existing system, upgrade the security of applications depending on their needs and complement daily use cases with mobile devices. Through the option to upgrade individual applications of your system fast security upgrades for critical applications are possible whereas non-critical applications remain in the existing mode without any changes. MIFARE Plus EV1 further includes the option to complement existing applications with mobile use cases. Through its enhanced possibilities MIFARE Plus EV1 based cards can now easily be integrated in cloud applications while maintain banking grade security.
查看全文
Many embedded projects are in safety-critical applications, particularly within automotive applications. This session will take a look at the advantages of a functional safety-certified toolchain. Additionally, we will examine how some of the inherent dangers of C/C++ can be neutralized by adopting a coding standard and accompanying coding guidelines with static code analysis. We will draw inspiration from the MISRA rule set and from the requirements and recommendations of the ISO 26262 safety standard, and show numerous examples of what can go wrong.
查看全文
Charging smartphones without the need to plug in a charging wire increases convenience and enables on-the-move charging in public spaces. First generation wireless chargers consist of over 100 components and are too expensive for mass market adoption. The NXQ1TXH5 is a one-chip Qi low power wireless charging transmitter integrating all the digital, analog and power functions for a Qi wireless charger. The high integration enables a very low component count and an easy to design wireless charger. This also reduces the cost of a wireless charger by as much as a factor 3. The NXQ1TXH5 is a real digital plug & play platform without the need for external analog design effort. A 2-layer PCB with signal & power routing at the top layer and a full copper bottom layer for thermal performance is all you need. Connect power supply and decoupling at the input and an LC circuit at the output to transmit the power to the receiver, and your wireless charger is ready to go! Watch Video Presentation
查看全文
You can eliminate much of the hardware design complexity by using NXP's Single Chip System Modules (SCM). Learn what you still need to know when designing hardware based on SCM.
查看全文
NXP introducing the most comprehensive smart home/IoT Evaluation kit enabling multiple technologies as wireless connectivity, security & NFC commissioning with audio features. NXP's complete value proposition combines to give best user experience, performance and accuracy to develop best home/building automation solutions.
查看全文
Providing power for the latest processors used in ADAS systems combines best practices from both the automotive and networking disciplines. Linear Technology’s deep knowledge in both fields and years of supporting applications for automotive and networking systems, including new standards such Power Over Data Line (PoDL) will ensure a robust power supply network for your applications. In this session Dave Dwelley, Office the CTO at Linear Technology, will discuss a roadmap to success as the data center on wheels becomes a reality.
查看全文
Learn how to effectively use the integrated SPI-NOR flash on the SCM-i.MX 6Dual/6Quad. Topics covered will include the characteristics of a Linux image that will fit entirely into 16 MB SPI-NOR, and examples for how to leverage the SPI-NOR along with external boot sources such as eMMC. Attendees will also get to try multiple scenarios using the Quick Start board.
查看全文
NFC enables new interfaces and use cases in the Automotive domain, such as car access and start, vehicle personalization, quick and easy connectivity and secure payment. In this session we will cover NFC working principles, NFC enabled use cases, like smartphone vehicle access and secure simple pairing, and the challenges for NFC in Automotive applications. A demo will illustrate the working principles of NFC based car access. Watch Video Presentation
查看全文
Learn how to get the most out of the PCI performance and Ethernet when designing for line rate architecture. Watch Video Presentation
查看全文
This session reviews the updates to the existing Linux Software Development Kit (SDK) which allows for the enablement of the Blue Box software feature set. Custom layers, simplified deployment, support for multiple SoCs in one set-up, a graphical desktop, package management, self-hosting support and other additions will be described in technical detail. Options to further enhance the configuration will also be discussed. Software engineers interested in Yocto customizations should not miss this session.
查看全文
Plasma cleaning has been used extensively in the IC packaging industry for cleaning assembly materials to improve its cleanliness for the subsequent process, and enhance the overall package or device reliability. One of the challenges is how to establish the compatibility of the cleaning process as various materials are exposed to the plasma. The control of contamination is very important with the recent use of Cu wires in IC packaging. Bond pad corrosion has been found to be critical in device and package reliability and this is one of the main issues that will be tackled in this paper. Evaluation results that include surface analysis and reliability testing using the different plasma cleaning configurations and its other applications will be presented.
查看全文
This beginning hands-on session will walk you through the steps to configure the device and boot U-Boot. Learn how to configure the device reset control word (RCW), flash the device, and debug U-Boot. This session will use the CodeWarrior Development Studio for ARM®v8 ISA to boot the QorIQ LS1021A Reference Design Board (RDB).
查看全文
What is USB Type-C and USB-Power Delivery? Why consumer electronics and mobile computing products is adopting this new Type-C connector? What are the advantages and disadvantages using this connector? What is the future for USB Type-C and PowerDelivery. In this section, NXP (SIP) will give a high level introduction on this new technology and the ecosystem. This section is market and ecosystem driven discussion, not technically intense discussion.
查看全文
This session will discuss various initiatives underway at the multicore association such as multicore programming practices, API design, open source multicore technology development, etc. Watch Video Presentation
查看全文
QorIQ Configuration and Validation Suite (QCVS) is a collection of tools that are critical for board bring-up of designs using QorIQ System-on-Chip (SoC) processors. From configuration of the RCW, to configuration and validation of DDR and SerDes, the QCVS offers user-friendly, intelligent tools for your bring-up tool belt. Watch Video Presentation
查看全文
As more and more individuals acquire automobiles and city populations increase, road way congestion worsens year-by-year. Traffic Congestion results in billions of dollars in lost productivity: individuals are confined to hours upon hours of menial vehicle operation in stop-go conditions. Solution: Advances in NXP's ADAS Radar, Vision, and V2X technologies can alleviate congestion and regain lost productivity - 1) reducing personal stress, 2) improving commuter productivity, and 3) reducing traffic accidents. The session will show how controlling driver response variance, (e.g. making acceleration, deceleration, and minimum safe driving distance constant), relieves congestion jamming conditions. The session concludes with a mapping of ADAS DSRC features to NXP devices. Watch Video Presentation
查看全文