MHW-N1921 Digital High Efficiency AC/DC Resonant Supplies

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

MHW-N1921 Digital High Efficiency AC/DC Resonant Supplies

MHW-N1921 Digital High Efficiency AC/DC Resonant Supplies

Resonant AC/DC supplies have superior efficiency at high power output. The TEA1916 is a digital controller simplifying the complexity of resonant LLC designs and providing easy tuning. It succeeds the very popular TEA1716 used in many resonant Switch Mode Power Supplies for e.g. PC's & TV's, but the TEA1916 is actually very suitable for any power supply > 75W, e.g. medical, industrial and server power supplies. The TEA1916 uses a new digital cycle-by-cycle architecture (Vcap control) to enable a new type of operation at low power loads. This increases the efficiency at low output power, using an accurately controlled burst mode operation. The TEA1916 also achieves very low power consumption in standby or off state; a key performance parameter to differentiate from competition. To obtain the highest efficiency the TEA1916 works excellent together with NXP's TEA1995 Synchronous Rectifier.

附件
无评分
版本历史
最后更新:
‎05-26-2016 08:40 AM
更新人: