HMB-N1945 New Kinetis KE1x Series- More Memory More Features & Higher Performance in 5 V Kinetis E Family

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

HMB-N1945 New Kinetis KE1x Series- More Memory More Features & Higher Performance in 5 V Kinetis E Family

HMB-N1945 New Kinetis KE1x Series- More Memory More Features & Higher Performance in 5 V Kinetis E Family

The Kinetis KE1x family is the next generation MCU solution in the Kinetis E series. Designed with more memory, enhanced features and new IPs, this family extends the NXP 5 V portfolio to cover higher performance applications and use cases. Together with the Kinetis KE0x family for entry level MCUs, the Kinetis E family becomes an ideal solution for markets needing 5 V, robustness, and more flash size, providing platform solutions for low-end to high-end applications. Join this session to learn how the strong EMC performance across the Kinetis E family makes it suitable for main control and HMI (touch) in home appliances, industrial, and other applications needed in harsh electrical noise environments.

标签 (1)
标记 (2)
附件
无评分
版本历史
最后更新:
‎05-25-2016 09:50 AM
更新人: