DES-N2017 Mentor Graphics: Virtual Analysis of an i.MX 6 Multicore SoC Design

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

DES-N2017 Mentor Graphics: Virtual Analysis of an i.MX 6 Multicore SoC Design

DES-N2017 Mentor Graphics: Virtual Analysis of an i.MX 6 Multicore SoC Design

By accurately modelling the i.MX 6, so that compiled code can be brought up on a Virtual Platform, great time savings can be made in a typical project design workflow, and a greater understanding of the available design space achieved. This paper looks at a multi-core Linux design, with a hosted application used to track the seabed depth, implemented on an X86 host. The design is simulated in near real-time, and detailed debug data is available both on the i.MX 6 and hosted software native-code application.

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎06-02-2016 02:11 PM
更新者: