UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers

UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers

Demo

This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.

 

Features

  • KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors
  • GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs
  • Single MCU solution unique in the market – reduced component count and BOM cost with superior performance

 


Featured NXP Products

 


Links

Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers

ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎08-11-2015 04:12 PM
更新者:
NXP Employee