UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers

UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers

Demo

This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.

 

Features

  • KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors
  • GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs
  • Single MCU solution unique in the market – reduced component count and BOM cost with superior performance

 


Featured NXP Products

 


Links

Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers

标签 (2)
无评分
版本历史
最后更新:
‎08-11-2015 04:12 PM
更新人:
NXP Employee