Description
Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride.
Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors.
NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit.
Features
- BLDC motor commutation
- Electronic Power Steering (EPS)
- Steering angle measurement
- Window wiper position detection
- Contactless angle measurement
- Quick response
- High accuracy over wider temperature range
Block Diagram



Products
Category Name 1: | MCU |
Product URL 1 | 32-bit Automotive General Purpose MCUs | NXP |
Product Description 1 | S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles. |
Category Name 2: | CAN |
Product URL 1 | CAN/LIN SBC w/<Gen2 | NXP |
Product Description 1 | The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers |
Product URL 2 | UJA1169LTK | Mini High-Speed CAN SBC | NXP |
Product Description 2 | The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources. |
Category Name 3: | Sensor |
Product URL 1 | KMZ60 | Angle sensor with integrated amplifier | NXP |
Product Description 1 | The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs. |
Demos
Automotive Magnetic Sensors
Training
Vehicle Dynamics & Safety: Next-Generation Automotive Security Solutions
Tools