Automotive Magnetic Sensors

Document created by Diana Torres Employee on May 6, 2016Last modified by Diana Torres Employee on Apr 18, 2017
Version 11Show Document
  • View in full screen mode

Demo

The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.

 

 

 

Features:

  • NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems:
    • ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS,
    • Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F.

_______________________________________________________________________________________________________

 

 

Featured NXP Products:

_______________________________________________________________________________________________________

 

 

S01

Attachments

    Outcomes