S12ZVH Instrument Cluster reference design

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

S12ZVH Instrument Cluster reference design

S12ZVH Instrument Cluster reference design

Overview

The S12ZVH-REF-V1 is a reference design engineered for being a design base for starting an instrument cluster project, also it helps to reducing Automotive Cluster development time and maximizing engineering resources.

Based on the 16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers, the S12ZVH-REF-V1 provides a production-looking design with impressive integration. The S12ZVH-REF-V1 reference design is not only provided as a hardware reference but also as a software and mechanical design.

Block Diagram

Juan-Rodarte_0-1617742781909.png

 

Products

Product Features
S12ZVH MagniV Mixed-signal MCU 

16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers for instrument cluster.

 

Features

Interfaces

 

  • LIN physical transceiver and connector
  • CAN connector interfaced with MCUs CAN physical transceiver

Components

  • 1 x custom 160 segment LCD
  • 1 x low-power piezoelectric speaker
  • 4 x stepper motors
  • 49 x LEDs used as telltales and backlights
  • 6 x user buttons
  • 2 x potentiometers

S12ZVH

  • The S12ZVH-REF-V1 does not include on-board programming/debugging circuitry; it requires an external programmer compatible with the BDM protocol.

Files

S12ZVH-REF-V1 Mechanical and Assembly files 

S12ZVH-REF-V1 Reference Design Software (CW10.5) 

ラベル(2)
添付
評価なし
バージョン履歴
最終更新日:
‎04-06-2021 02:11 PM
更新者: