RDPFCPMSMMC56F84789: Dual Sensorless PMSM FOC with PFC Reference Design

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RDPFCPMSMMC56F84789: Dual Sensorless PMSM FOC with PFC Reference Design

RDPFCPMSMMC56F84789: Dual Sensorless PMSM FOC with PFC Reference Design

Overview

This reference design showcases how the NXP® MC56F84789 digital signal controller (DSC) operates two motors and interleaved PFC in a single MCU.

  • Sensorless algorithms eliminate expensive position sensors
  • The compressor and fan employ 3-phase Permanent Magnet Synchronous Motors (PMSMs), which provide a quieter, more efficient, flexible and reliable operation
  • Implemented with a back EMF observer, based on NXP Embedded Software Motor Control Libraries and specifically tailored for air conditioning fans and compressors
  • The demo also provides the communication to a Kinetis® K70 MCU touch graphic LCD for added HMI experience

Features

  • Sensorless control of two PMSMs using Back-EMF observer
  • Interleaved PFC control
  • Power stage with processor daughter card
  • Supply voltage 90 - 240 V AC, 40-70 Hz
  • Compressor control 1200 - 4500 RPM
  • Fan control 500 - 2000 RPM
  • Rotor alignment method used
  • Over-current protection and over-voltage protection
  • Hot and cold side temperature control
  • RS232 communication with remote graphic-touch LCD control

Block Diagram

RDPFCPMS_BD.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 06:38 PM
更新人: