RDDSP56F8BLDCAZC: 3-Phase BLDC w/Sensorless Back-EMF ADC Zero Crossing Sensor for 56F80X or 56F8300

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RDDSP56F8BLDCAZC: 3-Phase BLDC w/Sensorless Back-EMF ADC Zero Crossing Sensor for 56F80X or 56F8300

RDDSP56F8BLDCAZC: 3-Phase BLDC w/Sensorless Back-EMF ADC Zero Crossing Sensor for 56F80X or 56F8300

Overview

This reference design describes the design of a 3-phase sensorless brushless DC (BLDC) motor control with back-EMF (electromotive force) zero-crossing sensing using an AD converter for the NXP® 56F80X and 56F83XX Digital Signal Controller (DSCs) dedicated for motor control applications.

  • It can also be adapted to Our 56F81XX Digital Signal Controllers
  • The system is designed as a motor drive for three-phase BLDC motors and is targeted for applications in both industrial and appliance fields (e.g. compressors, air conditioning units, pumps or simple industrial drives)
  • The reference design incorporates both hardware and software parts of the system including hardware schematic

Features

  • BLDC sensorless motor
  • 115 or 230V AC Supply
  • Targeted for 56F80x, 56F83XX, and 56F81XX Digital Signal Controllers
  • Running on 3-phase BLDC Motor EVM at 12V, 3-Phase BLDC Low-Voltage Power Stage
  • Speed control loop
  • Motor mode in both direction of rotation
  • Manual interface (RUN/STOP switch, UP/DOWN push buttons control, LED indication)
  • Overvoltage, undervoltage, overcurrent and overheating fault protection
  • PC remote control interface (speed set-up)
  • FreeMASTER software remote monitor

Block Diagram

RDDSP56F8BLDCAZCdiagram.gif

Design Resources

标签 (1)
附件
100% 有帮助 (1/1)
版本历史
最后更新:
‎08-11-2020 12:07 PM
更新人: