RDDSP56F8ACIMVHD: 3-Phase ACIM Motor Control Reference Design Using 56F80X or 56F8300 DSCs

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RDDSP56F8ACIMVHD: 3-Phase ACIM Motor Control Reference Design Using 56F80X or 56F8300 DSCs

RDDSP56F8ACIMVHD: 3-Phase ACIM Motor Control Reference Design Using 56F80X or 56F8300 DSCs

Overview

This reference design demonstrates the design of a 3-phase AC induction motor drive with volt per hertz control and supports the NXP® 56F80X and 56F83XX Digital Signal Controllers (DSCs) dedicated for motor control applications.

  • Designed as a low-cost high volume motor drive system for medium power three-phase AC induction motors and is targeted for applications in both industrial and appliance fields
  • The drive runs in a speed closed loop using a speed sensor
  • According to the state of the control signals (Start/Stop switch, speed up/down buttons or PCMaster set speed) the speed command is calculated using an acceleration/deceleration ramp

Features

  • Speed Control of 3-phase AC Induction motor with quadrature volt per hertz control
  • Targeted for 56F80X, 56F83XX, and 56F81XX Digital Signal Controllers
  • Running on a High Voltage Medium Power Board for Three Phase Motors
  • Volt-per-Hertz control with a speed closed loop
  • Option to run the motor in open loop
  • Quadrature encoder for motor speed reference
  • Manual interface
  • PC master software control interface and monitor
  • Fault protection

Block Diagram

RDDSP56F8ACIMVHDBD.gif

Board

RDDSP56F8MCIMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 10:49 AM
更新人: