QorIQ LS1021A IoT gateway reference design demo

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

QorIQ LS1021A IoT gateway reference design demo

QorIQ LS1021A IoT gateway reference design demo

Demo Owner: Nicholas Sargologos

Demonstration of the IoTgateway reference design based on QorIQ Processor LS1021A multicore - utilizing the Freedom board, the Node Red network configuration tool and IBM Cloud Services

 

Features

  • Multi-protocol support for IoT devices and high speed WAN / LAN for cloud connectivity
  • The demo supports two data flows using Open source MQTT messaging protocol. There are two nodes powered by Kinetis micro-controllers and IoT Gateway.
    • Node 1 is equipped with a sensor cluster serves as a publisher
    • Node 2 is connected to as small fan and serves as a subscriber
  • MQTT flows are carried from the nodes and the Iot gateway via Wi-Fi
  • Java based environment is used to establish connectivity between nodes

 


Featured NXP Products


Links

ProductLink
LS1021A-IoT Gateway Reference DesignLS1021A-IoT Gateway Reference Design | NXP 
Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUsFRDM-KL25Z|Freedom Development Platform|Kinetis® MCU | NXP 
ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎10-09-2014 01:03 PM
更新者:
NXP Employee