Motor Driver in Sewing Machine

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Motor Driver in Sewing Machine

Motor Driver in Sewing Machine

Description

Industry 4.0 is evolving the industrial landscape and businesses must change their processes and create progressively smaller, more efficient motor control platform designs. NXP supports these trends by securing interfaces, increasing flexibility and design speed of the control stage, and reducing the size of the power stage while still increasing power density.


Block Diagram

BlockDiagram-SewingMachineMotorDriver-AnalogControl-PNG[1].pngBlockDiagram-SewingMachineMotorDriver-DigitalControl-PNG[1].png
Products

Category Name 1:

MCU

Product URL 1

Arm® Cortex®-M0+|Kinetis® KE06 48 MHz 32-bit 5V MCUs | NXP 

Product Description 1

The KE06 delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments. The KE06 features One 6-channel FlexTimer/PWM (FTM) for motor control, along with Two 2-channel FlexTimer/PWM (FTM).

Product link 2

Arm® Cortex®-M4|Kinetis KV4x Real-time Control MCUs | NXP 

Product Description 2

The KV4x is a high-performance solution offering exceptional precision, sensing, and control for some of the most demanding applications in motor and power control. The KV4x features advanced high-speed and high-accuracy peripherals such as high-resolution pulse-width modulation (PWM) with 312 picosecond resolution, dual 12-bit analog-to-digital converters (ADCs) sampling at 4.1 mega samples per second (MSPS), a total of 30 PWM channels for support of multi-motor systems and dual FlexCAN modules.

 

Category Name 2:

Digital signal controllers

Product URL 1

MC56F84xxx|Digital Signal Controllers | NXP 

Product Description 1

The MC56F84xxx is the market's fastest digital signal controller, offering exceptional precision, sensing, and control for the most efficient digital power conversion and advanced motor control applications. TheMC56F84xxx has up to 24 PWM channels with input capture.

 

Category Name 3:

CAN transceiver

Product URL 1

TJA1044 | High-speed CAN transceiver with Standby mode | NXP 

Product Description 1

TheTJA1044 provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. TheTJA1044 has an excellent EMC performance at speeds up to 500 kbit/s, even without a common mode choke.


Related Documentation

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN4912.pdf

Tuning 3-Phase PMSM Sensorless control application using MCAT Tool

https://www.nxp.com/docs/en/application-note/AN4870.pdf

Tuning 3-Phase BLDC motor sensorless control using MKV10

https://www.nxp.com/docs/en/application-note/AN4560.pdf

PWM synchronization using Kinetis Flextimers

https://www.nxp.com/docs/en/application-note/AN5014.pdf

Three-Phase PMSM Sensorless FOC using MC56F82748 and MC56F84789 with Automated Motor Parameter Identification

https://www.nxp.com/docs/en/application-note/AN4826.pdf

Schematic and PCB Layout Guidelines for Digital Signal Controllers - Application Note

https://www.nxp.com/docs/en/application-note/AN4795.pdf

eFlex PWM Fault Handling on MC56F84xxx and MC56F82xxx DSCs - Application Notes

https://www.nxp.com/docs/en/application-note/AN4746.pdf

 

High-Resolution PWM Generation Using MC56F82xx, MC56F84xxx, MC56F823xx, and MC56F827xx DSC Families - Application Notes

https://www.nxp.com/docs/en/application-note/AN4680.pdf

PMSM electrical parameters measurement

https://www.nxp.com/docs/en/application-note/AN4608.pdf

Use of PWM and ADC on MC56F84789 to Drive Dual PMS Motor FOC

https://www.nxp.com/docs/en/application-note/AN4410.pdf

FlexTimer and ADC synchronization for Field-Oriented-Control


Tools

Tools URL

TWR-KV46F150M|Tower System Board|Kinetis MCUs | NXP 

 

Related Demos from Communities

 

Related Demos URL

https://community.nxp.com/docs/DOC-100867 

https://community.nxp.com/docs/DOC-101516 

ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎10-20-2020 08:46 AM
更新者: