MPC8377EWLAN: MPC8377EWLAN Wireless LAN Reference Design

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

MPC8377EWLAN: MPC8377EWLAN Wireless LAN Reference Design

MPC8377EWLAN: MPC8377EWLAN Wireless LAN Reference Design

Overview

The NXP® 800 MHz MPC8377E PowerQUICC® II Pro processor built on Power Architecture® technology features integrated hardware acceleration for wireless security, MiniPCI or MiniPCI Express®-based interfaces for 802.11N radio modules, dual-band concurrent operation, Gigabit Ethernet (GbE) LAN and WAN interfaces, USB 2.0 host/device interface and IEEE® 802.3af PoE-compliant solution for dual-concurrent MIMO operation.

Features

  • 800 MHz MPC8377E PowerQUICC® II Pro processor built on Power Architecture technology
    • Integrated hardware acceleration for wireless security
  • MiniPCI or MiniPCI Express based interfaces for 802.11N radio modules
  • Dual-band concurrent operation with 3 x 3 MIMO
  • (GbE) LAN and WAN interfaces
  • USB 2.0 host/device interface
  • IEEE® 802.3af PoE-compliant solution for dual-concurrent MIMO operation

Block Diagram

MPC8377EWLAN_BD.jpg

Board

MPC8377EWLANPRD_IMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 07:40 PM
更新人: