Overview
Small and medium appliances are part of the things we use every day in our homes. Some of these applications have a similar operating foundation, in this post we present the necessary tools with which you can learn and develop your own application.
Block Diagram
Base
Small and medium appliances are part of the things we use every day in our homes. Some of these applications have a similar operating foundation, in this post we present the necessary tools with which you can learn and develop your own application. For this application we use the i.MX RT1050 as the main MCU.
base + battery charger.png
Guides for using NFC with the i.MX RT MCU
Guide for using NTAG I²C plus with i.MX RT Boards
NFC Reader Library Porting to i.MX RT1050
Guide for user interface with i.MX RT 1050
Hands-On Workshop: Graphics—How To Create Graphics with i.MX RT (1060, 1050 or 1064) - Lab Material ...
Base and Motor Control
A second diagram gives us an equal basis, only with the difference of an extra motor control block, we continue to use the i.MX RT 1050
base + motor control.png
Guide for the use of motor control
Get Your Motor Spinning with i.MX RT - Lab 1
Get Your Motor Spinning with i.MX RT - Lab 2
To finish it is necessary to unite everything done with the previous tutorials to have a complete application, which corresponds to the following diagram.
base + motor control + battery charger.png
Create your application with and share it with us in the NXP Designs community