FRDM-K82F FlexIO Camera Demo_

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

FRDM-K82F FlexIO Camera Demo_

FRDM-K82F FlexIO Camera Demo_

Demo

One of the new features that can be found on the FRDM-K82F is the FlexIO header. It’s be specifically designed to interface with the very cost-efficient OV7670 camera, and uses 8 FlexIO lines to read data from the camera. By using the FlexIO feature, it makes it easy to connect a camera to a Kinetis MCU. A demo is included with Kinetis SDK 1.3 which streams the video data from the camera to a host computer over USB

144940_144940.pngpastedImage_5.png

 

144939_144939.pngpastedImage_6.png

 

FlexIO:

The FlexIO is a highly configurable module found on select Kinetis devices which provides a wide range of functionality

including:

• Emulation of a variety of serial/parallel communication protocols

• Flexible 16-bit timers with support for a variety of trigger, reset, enable and disable conditions

• Programmable logic blocks allowing the implementation of digital logic functions on-chip and configurable interaction of internal and external modules

• Programmable state machine for offloading basic system control functions from CPU

 

All with less overhead than software bit-banging, while allowing for more flexibility than dedicated IP.

NXP product

ProductLink
Freedom Development Platform for Kinetis® K82, K81, and K80 MCUsFRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP 

 

Links

One of many places to buy the OV7670 camera module

OV7670 Reference Manual

FlexIO Overview

FlexIO Training presented at FTF

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎03-29-2016 10:55 AM
更新者:
NXP Employee