I am following the porting PN7160 to A14 guide in
https://community.nxp.com/t5/NFC-Knowledge-Base/Porting-PN7160-to-Android-14-on-i-MX8M-Nano-board/ta...
I have downloaded imx-android-14.0.0_2.2.0.tar.gz.
After finished step 2, I did a build.
source build/envsetup.sh
lunch evk_8mn-ap3a-userdebug
make -j30
However, I am getting an error as shown below.
Please help.
20:11:58 Build sandboxing disabled due to nsjail error.
============================================
PLATFORM_VERSION_CODENAME=REL
PLATFORM_VERSION=15
TARGET_PRODUCT=evk_8mn
TARGET_BUILD_VARIANT=userdebug
TARGET_ARCH=arm64
TARGET_ARCH_VARIANT=armv8-a
TARGET_CPU_VARIANT=cortex-a53
HOST_OS=linux
HOST_OS_EXTRA=Linux-6.11.0-24-generic-x86_64-Ubuntu-18.04.6-LTS
HOST_CROSS_OS=windows
BUILD_ID=AP4A.250205.002
OUT_DIR=out
============================================
[100% 1/1] analyzing Android.bp files and generating ninja file at out/soong/build.evk_8mn.ninja
Warning: Module 'androidx.wear_wear' depends on non-existing optional_uses_libs 'wear-sdk'
Warning: Module 'androidx.wear.compose_compose-foundation' depends on non-existing optional_uses_libs 'wear-sdk'
[ 9% 8/88] including build/make/target/board/Android.mk ...
[100% 88/88] writing legacy Make module rules ...
out/soong/installs-evk_8mn.mk:276943: warning: overriding commands for target `out/target/product/evk_8mn/vendor/etc/init/nfc-service-nxp.rc'
out/soong/installs-evk_8mn.mk:276939: warning: ignoring old commands for target `out/target/product/evk_8mn/vendor/etc/init/nfc-service-nxp.rc'
out/soong/installs-evk_8mn.mk:296954: warning: overriding commands for target `out/target/product/evk_8mn/vendor/etc/vintf/manifest/nfc-service-nxp.xml'
out/soong/installs-evk_8mn.mk:296952: warning: ignoring old commands for target `out/target/product/evk_8mn/vendor/etc/vintf/manifest/nfc-service-nxp.xml'
build/make/core/Makefile:161: warning: overriding commands for target `out/target/product/evk_8mn/system/etc/permissions/com.nxp.nfc.xml'
out/soong/installs-evk_8mn.mk:101210: warning: ignoring old commands for target `out/target/product/evk_8mn/system/etc/permissions/com.nxp.nfc.xml'
build/make/core/Makefile:161: warning: overriding commands for target `out/target/product/evk_8mn/system/etc/libnfc-nci.conf'
out/soong/installs-evk_8mn.mk:176382: warning: ignoring old commands for target `out/target/product/evk_8mn/system/etc/libnfc-nci.conf'
FAILED: ninja: 'out/target/product/evk_8mn/obj/MXMWIFI_OBJ/mlan.ko', needed by 'out/target/product/evk_8mn/obj/PACKAGING/depmod_vendor_stripped_intermediates/mlan.ko', missing and no known rule to make it
20:13:48 ninja failed with: exit status 1
#### failed to build some targets (01:51 (mm:ss)) ####