1164724_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1164724_en-US

1164724_en-US

Smart Peephole


Overview

Smart, integrated building systems empower users to improve energy efficiency, lower maintenance costs, and conveniently control environments from smartphones and advanced HMIs. Their interconnected features house a platform of big data to make smarter, environmental-friendly decisions while ensuring maximum comfort and performance.

Features

  • Smart Peephole implement camera capture and LCD display function at the same time.
  • Touch screen to trigger JPEG compression and storage.
  • User can take it as a reference for basic framework for video transfer.
  • Optional WiFi & BLE module to transmit the captured information to the user.

Use Cases

  • Home secure.
  • Supervising children and pets.
  • Loss prevention.
  • Locating bugs and pests.
  • Vandalism deterrence.

Block Diagram

Block Diagram-Smart_Peephole-PNG.png

Products

Category MCU
Product URL i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 core 
Product Description The i.MX RT1050 is the industry's first crossover MCU and combines the high-performance and high level of integration on an applications processors with the ease of use and real-time functionality of a microcontroller.

Category RTC
Product URL PCF85063TP: Tiny Real-Time Clock/calendar 
Product Description The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption.

Category Wireless
Product URL 1 QN902X: Ultra low power Bluetooth LE system-on-chip solution 
Product Description 1 QN902x is an ultra-low power, high-performance and highly integrated Bluetooth LE solution.
Product URL 2 88W8801: 2.4 GHz Single-Band 1x1 Wi-Fi® 4 (802.11n) Solution 
Product Description 2 The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates.
Block DiagramsSmart Home
Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 11:35 AM
Updated by: