1117654_en-US

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

1117654_en-US

1117654_en-US

Touch Board

Description

The user interface of a product is a key element that design engineers need to address to provide a compelling user experience. Touchpads, slides and rotaries offer a more intuitive and effective way of user interaction than traditional buttons. And, designing a touch-based user interface is simplified with this NXP touch solution.

The touch function is more and more popular in the consumer market, especially in the white-good field. The KE15Z series of MCUs offers the Touch Sensing Interface (TSI) which recognizes finger touch by sensing capacitance changes.

Features

  • Advanced EMC robustness, pass IEC61000-4-6 standard test
  • Supports both self-cap sensor and mutual-cap sensor, up to 36 touch keys
  • Low BOM cost per touch key, no need for external devices
  • Adjustable touch sensing resolution and sensitivity, high-performance for waterproof applications
  • Low-power support

Block Diagram

pastedImage_4.png

Products

Category Name 1:

MCU

Product URL 1

Arm Cortex-M0+|Kinetis KE1xZ 32-bit 5V MCUs with Touch Interface | NXP 

Product Description 1

The KE1xZ includes a robust TSI module which provides a high level of stability and accuracy to any HMI system. These MCUs support up to 256 KB flash, 32 KB RAM, and a complete set of analog/digital features.

Category Name 2:

Wireless

Product URL 1

Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP 

Product Description 1

The KW41Z is an ideal solution for true single-chip designs that require concurrent communication on both a Bluetooth Low Energy network and an 802.15.4-based network such as Thread and Zigbee.

Documentation

KE15Z TSI Development for Low Power Applications:  https://www.nxp.com/docs/en/application-note/AN5420.pdf 

Demos

Touch Sense Interface for Kinetis KE15Z MCUs 

Tools

ProductLink
FRDM-KW41Z: Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUsFRDM-KW41Z |Bluetooth Thread Zigbee enabled Freedom Development Kit | NXP 
FRDM-TOUCH: Touch Module for Freedom BoardFRDM-TOUCH|Touch Module for Freedom Board | NXP 
Block DiagramsIndustrialMobileSmart Home
Tags (1)
No ratings
Version history
Last update:
‎11-19-2025 10:16 AM
Updated by: