Touch Sense Interface for Kinetis KE15Z MCUs

Document created by edk Employee on Apr 5, 2016Last modified by Juan Rodarte on Sep 3, 2019
Version 16Show Document
  • View in full screen mode

Video

 

NXP’s Touch Sense Interface (TSI) offers a complete solution to help easily integrate this growing ‘touch’ requirement on your next design. NXP’s touch software, offered as a middleware as part of the MCUXpresso SDK, is optimized to work with the Kinetis KE15Z MCU to deliver an easy-to-implement solution.

 

 

Product features

  • Advanced EMC robustness, pass IEC61000-4-6 standard test
  • Support both of Self-cap sensor and Mutual-cap sensor, up to 36 touch keys
  • Low BOM cost per touch key, no need for external devices
  • Adjustable touch sensing resolution and sensitivity, high performance for waterproof
  • Low power support

 

NXP recommends the following links for additional information

ProductLink
NXP Touch Solution for Kinetis KE15Z MCU FamilyNXP Touch-Based User Interface Solutions for Kinetis KE15Z MCU Family | NXP 
Touch Module for Freedom BoardFRDM-TOUCH|Touch Module for Freedom Board | NXP 
Freedom Development Platform for Kinetis® KE1xMCUsFRDM-KE15Z Platform|Freedom Development Board | NXP 

Attachments

    Outcomes