Hello kuber2vedi,
I am just want tell try to simple things first of all To implement Ethernet communication on the MPC5748G microcontroller using Model-Based Design Toolbox in Simulink, you can follow these steps: Ensure that you have the necessary hardware support package installed for the MPC5748G microcontroller in Simulink. You can check the MathWorks website or contact their support for information on available hardware support packages. Open Simulink and create a new model or open an existing one. From the Simulink Library Browser, locate and add the Ethernet block(s) to your model. These blocks enable you to configure and communicate over Ethernet. Configure the Ethernet block(s) to match the specific settings and requirements of your MPC5748G microcontroller. This may include specifying the IP address, port number, communication protocol (e.g., TCP/IP), and other relevant parameters. Connect the Ethernet block(s) to the appropriate blocks in your model to establish the desired communication paths. This could involve connecting to sensors, actuators, or other components in your system. Configure any necessary driver or hardware-specific settings for the MPC5748G microcontroller within the model. This might involve configuring the Ethernet controller, buffers, interrupts, and other related settings. Once the model is configured, you can build and deploy it to the MPC5748G microcontroller. Ensure that you have the necessary tools and configurations in place for code generation and deployment to the target hardware. Test and verify the Ethernet communication functionality on the MPC5748G microcontroller using the deployed model. You can monitor data transfers, check for connectivity, and analyze the behavior of the communication system. Ball Sports Pro
That will help you.
Thanks.