A new updated plugins is available from P&E with extended device support (see list at the end) for KDS V1.1.1: NOTE: You need V1.1.1 for this update, as V1.1.0 has an issue with updating the P&E plugins, unless you apply a manual workaround. See the V1.1.0 release notes. Use the menu Help > Install New software and use the PEmicro update site from the list: Select the updated plugin, and press 'Next' to go through the installation. At the end, you are asked to re-start KDS. Release Note information: KDS_513_b140905 includes the following features and bug fixes: (*) Adds device support for the following devices: (*) Add MBED/PEMICRO OpenSDA support for FRDM-K22F and FRDM-K64F boards Kinetis - K24 Series k24fn256m12 Kinetis - KL17/KL27/KL33/43 Series kl17z32m4 kl17z64m4 kl17z128m4 kl17z256m4 kl27z32m4 kl27z64m4 kl27z128m4 kl27z256m4 kl33z128m4 kl33z256m4 kl43z128m4 kl43z256m4 Kinetis - KMx - Photon3 km14z64am5 km14z128am5 km33z64am5 km33z128am5 km34z128am5 Kinetis - KV4x kv40f64m15 kv40f128m15 kv40f256m15 kv43f64m15 kv43f128m15 kv44f64m15 kv44f128m15 kv45f128m15 kv45f256m15 kv46f128m15 kv46f256m15 Kinetis - K11/K21 - K20 512k/1Mb k11dn512am5 k11dx128am5 k11dx256am5 k21dn512am5 k21dx128am5 k21dx256am5 k21fn1m0am12 k21fx512am12 Kinetis- K02F Series: K02F128M10 K02F64M10 Kinetis- KW Series: KW01Z128 KW21D256M5 KW21D512M5 KW22D512M5 KW24D512M5 Kinetis- K66/65 Series: K66FX1M0M18 K65FX1M0M18 K66FN2M0M18 K65FN2M0M18 Kinetis - WPR Series alpha WPR1516M2 KDS_506c_b140807 includes the following features and bug fixes: Plugin Version 1.12. ENGR00325552 - Includes changes to p2.inf to include both metadata and artifact repositories on the same line. ENGR00325553 - Specify IP issue for Ethernet P&E interfaces (Cyclone MAX, Tracelink) is addressed. Adds support for MBED Bootloader 2.1 on FRDM-K22F and FRDM-K64F boards. Happy Updating 🙂
記事全体を表示