Processor Expert introduction

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Processor Expert introduction

Processor Expert introduction

Question: What is Processor Expert?


Intel_sandy_bridge_large


Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for Freescale silicon.

 

Processor Expert software covers Freescale's S08/RS08, S12(X), Coldfire, Coldfire+, Kinetis, DSC 56800/E, QorIQand some other Power Architecture processors.

 

Processor Expert software is available as part of the CodeWarrior tool suite or as an Eclipse-based plug-in feature for installation into an independent Eclipse environment.

 

Embedded Components are modules you install into Processor Expert Software. Each Component encapsulates a discrete set of functionality designed to accomplish the Component's design objectives.

 

When used, it may generate configuration files, header files, and/or source code depending on the type of Component. A Component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software functions


What are you waiting for? Learn more @ Freescale!

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎09-09-2012 01:02 PM
更新者: