Question: What is Processor Expert?

Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for Freescale silicon.
Processor Expert software covers Freescale's S08/RS08, S12(X), Coldfire, Coldfire+, Kinetis, DSC 56800/E, QorIQand some other Power Architecture processors.
Processor Expert software is available as part of the CodeWarrior tool suite or as an Eclipse-based plug-in feature for installation into an independent Eclipse environment.
Embedded Components are modules you install into Processor Expert Software. Each Component encapsulates a discrete set of functionality designed to accomplish the Component's design objectives.
When used, it may generate configuration files, header files, and/or source code depending on the type of Component. A Component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software functions
What are you waiting for? Learn more @ Freescale!