Hi All,
The new i.MX 6 Q/D/DL/S/SL L3.0.35_4.1.0 GA release is now available on the http://www.freescale.com/site.
· Files available
# | Name | Description |
1 | L3.0.35_4.1.0_LINUX_DOCS | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux BSP Documentation. Includes Release Notes, Reference Manual, User guide. API Documentation |
2 | L3.0.35_4.1.0_LINUX_MMDOCS | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux Multimedia Codecs Documentation. Includes CODECs Release Notes and User's Guide |
3 | L3.0.35_4.1.0_SOURCE_BSP | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux BSP Source Code Files |
4 | L3.0.35_4.1.0_MM_CODECS | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux Multimedia Codecs Sources |
5 | L3.0.35_4.1.0_AACP_CODECS | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux AAC Plus Codec |
6 | L3.0.35_4.1.0_DEMO_IMAGE_BSP | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux Binary Demo Files |
7 | L3.0.35_4.1.0_UBUNTU_RFS_BSP | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux File System for the Ubuntu Images |
8 | i.MX_6D/Q_Vivante_VDK_146_Tools | Set of applications for the Linux L3.0.35_4.1.0 BSP, designed to be used by graphics application developers to rapidly develop and port graphics applications. Includes applications, GPU Driver with vprofiler enabled and documentation. |
9 | IMX_6DL_6S_MFG_TOOL | Tool and documentation for downloading OS images to the i.MX 6DualLite and i.MX 6Solo. |
10 | IMX_6DQ_MFG_TOOL | Tool and documentation for downloading OS images to the i.MX 6Quad and i.MX 6Dual. |
11 | IMX_6SL_MFG_TOOL | Tool and documentation for downloading OS images to the i.MX 6Sololite. |
· Target HW boards
o i.MX 6Quad SABRE-SDP
o i.MX 6Quad SABRE-SDB
o i.MX 6Quad SABRE-AI
o i.MX 6DualLite SABRE-SDP
o i.MX 6DualLite SABRE-AI
o i.MX 6SL EVK
· New features
o BSP New Features on i.MX 6D/Q, i.MX 6DL/S and MX 6SL:
§ HDCP
§ CEC
§ GPU4.6.9p12
§ Audio playback IRAM/SDMA
§ V4L capture resize on MX6SL
§ MX6DQ disable the double line fill feature of PL310
· Known issues
o For known issues and limitations please consult the release notes.