A bicycle with an integrated electric motor and a rechargeable battery, making it an eco-friendly, zero-emission vehicle ideal for smart cities. An important feature of an E-Bike is that it must be reliable and can be used for long periods.
|
Category Name 1: |
Microcontroller |
|---|---|
|
Product 1 URL 1 |
|
|
Product 1 Description 1 |
The Kinetis KE02 includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The K02 acts as a low-power, high-robustness, and cost-effective microcontroller with one 6-channel FlexTimer/PWM and two 2-channel FlexTimer/PWM. |
|
Product 2 URL 1 |
|
|
Product 2 Description 1 |
Kinetis® K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core |
|
Category Name 2: |
Gate driver |
|---|---|
|
Product 1 URL 1 |
|
|
Product 1 Description 1 |
The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs. |
|
Category Name 3: |
LED Driver |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value. |
|
Category Name 4: |
Logic USB Type-C Configuration Channel |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable |
|
Category Name 5: |
Current-Limited Power Switch |
|---|---|
|
Product URL 1 |
|
|
Product Description 1 |
The NX5P3290 includes under-voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs. |
|
Category Name 6: |
Secure |
|---|---|
|
Product 1 URL 1 |
|
|
Product Description 1 |
Plug and Trust - The fast, easy way to deploy secure IoT connections |
|
Category Name 7: |
NFC |
|---|---|
|
Product 1 URL 1 |
|
|
Product Description 1 |
Full NFC Forum-compliant frontend IC |
|
Category Name 8: |
GPIO Expander |
|---|---|
|
Product 1 URL 1 |
|
|
Product Description 1 |
Ultra-low-voltage, level translating, 34-bit I2C-bus/SMBus I/O expander |
|
Category Name 8: |
NFC smartcard |
|---|---|
|
Product 1 URL 1 |
|
|
Product Description 1 |
Secure, contactless multi-application IC with an enhanced feature set for Smart City applications |
|
Document URL |
Title |
|
Wafer-level chip-scale package |
|
|
AN5322, TPMS wheel location introduction and main concepts |
|
Training URL |
|
URL |
|
UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers |