Demo
This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.
Features
- KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors
- GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs
- Single MCU solution unique in the market – reduced component count and BOM cost with superior performance
Featured NXP Products
Links
Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers