Example MPC5604B SWT Windowed mode CW110
********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* initializes interrupts and initializes software watchdog with window mode
* allowed. Window mode is set for 2.5 ms. PIT timer is set to service SWT each
* 8 ms, which is inside the window.
*
*
* ------------------------------------------------------------------------------
* Test HW: XPC560B 100LQFP, XPC56XX EVB MOTHEBOARD Rev.C
* MCU: PPC5604BE MLL 1M27V
* Fsys: 64 MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: RAM, internal_FLASH
* EVB connection:
*
********************************************************************************