Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications

Open Industrial Linux® (OpenIL)—Secure, Robust, Real-Time for Industrial and Automation Applications

OpenIL is Linux® distro designed specifically for the industrial market. OpenIL is an ideal deployment for PLC, HMI, industrial control and automation systems. As an open source project based on buildroot to provide a compact filesystem for industrial usage, OpenIL supports LTS Linux kernel 4.1 and 4.9, Xenomai cobalt core, industrial IEEE®1588, time sensitive networking and many other features. A real-time baremetal framework supports relay control and robotic applications. Learn about OpenIL, the architecture, design objectives and roadmap. Understand how you can contribute to OpenIL and drive the direction of the community project.

Attachments
No ratings
Version history
Last update:
‎06-14-2018 03:02 PM
Updated by: