we are used TW9990,modules .when execute mxc-v4l2-tvin -ow 640 -oh 480 ,the panel not change display anthing and printf show belowing:
130|root@sabresd_6dq:/ # mxc-v4l2-tvin -ow 640 -oh 480
In MVC: mxc_v4l_open
device name is Mxc Camera
tw9990:ioctl_g_ifparm
tw9990:ioctl_g_fmt_cap
Returning size of 720x525
End of mxc_v4l_open: v2f pix widthxheight 720 x 480
End of mxc_v4l_open: crop_bounds widthxheight 720 x 525
End of mxc_v4l_open: crop_defrect widthxheight 720 x 525
End of mxc_v4l_open: crop_current widthxheight 720 x 525
On Open: Input to ipu size is 720 x 525
In tw9990:ioctl_init
tw9990:ioctl_dev_init
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 80685600
case VIDIOC_QUERYCAP
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c02c5651
TV decoder chip is tw9990_decoderIn MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0045627
case VIDIOC_S_INPUT
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 80085617
case VIDIOC_G_STD
In mxc_v4l2_g_std
tw9990:ioctl_g_fmt_cap
In tw9990_get_std
tw9990:read_mod 0x7
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 40085618
case VIDIOC_S_STD
In mxc_v4l2_s_std b000
Setting standard to NTSC b000
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c02c563a
case VIDIOC_CROPCAP
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0cc5616
case VIDIOC_S_PARM
In mxc_v4l2_s_param
In tw9990:ioctl_g_parm
type is V4L2_BUF_TYPE_VIDEO_CAPTURE
Current capabilities are 0
Current capturemode is 0 change to 0
Current framerate is 30 change to 0
In tw9990:ioctl_s_parm
tw9990:ioctl_g_ifparm
clock_curr=mclk=0
tw9990:ioctl_g_fmt_cap
Returning size of 720x525
g_fmt_cap returns widthxheight of input as 720 x 525
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0cc5605
case VIDIOC_S_FMT
In MVC: mxc_v4l2_s_fmt
type=V4L2_BUF_TYPE_VIDEO_CAPTURE
End of mxc_v4l2_s_fmt: v2f pix widthxheight 720 x 480
End of mxc_v4l2_s_fmt: crop_bounds widthxheight 720 x 525
End of mxc_v4l2_s_fmt: crop_defrect widthxheight 720 x 525
End of mxc_v4l2_s_fmt: crop_current widthxheight 720 x 480
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0cc5604
case VIDIOC_G_FMT
In MVC: mxc_v4l2_g_fmt type=1
type is V4L2_BUF_TYPE_VIDEO_CAPTURE
End of mxc_v4l2_g_fmt: v2f pix widthxheight 720 x 480
End of mxc_v4l2_g_fmt: crop_bounds widthxheight 720 x 525
End of mxc_v4l2_g_fmt: crop_defrect widthxheight 720 x 525
End of mxc_v4l2_g_fmt: crop_current widthxheight 720 x 480
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0145608
case VIDIOC_REQBUFS
In MVC:mxc_streamoff
MVC: In mxc_free_frame_buf
In MVC:mxc_allocate_frame_buf - size=691200
driver=mxc_vout, card=DISP3 FG, bus=, version=0x00000000, capabilities=0x04000002
fmt RGB565: fourcc = 0x50424752
fmt BGR24: fouIn MVC:mxc_v4l_ioctl
rcc = 0x33524742
fmt RGB24: fourIn MVC: mxc_v4l_do_ioctl c0445609
cc = 0x33424752
fmt RGB32: fourc case VIDIOC_QUERYBUF
c = 0x34424752
fmt BGR32: fourccIn MVC:mxc_v4l2_buffer_status
= 0x34524742
fmt NV12: fourcc =In MVC:mxc_mmap
0x3231564e
fmt UYVY: fourcc = 0<0> pgoff=0x20a00, start=0x40711000, end=0x407ba000
x59565955
fmt YUYV: fourcc = 0x5In MVC:mxc_v4l_ioctl
6595559
fmt YUV422 planar: fourcIn MVC: mxc_v4l_do_ioctl c0445609
c = 0x50323234
fmt YUV444: fourc case VIDIOC_QUERYBUF
c = 0x34343459
fmt YUV420: fourcIn MVC:mxc_v4l2_buffer_status
c = 0x32315559
fmt YVU420: fourcIn MVC:mxc_mmap
c = 0x32315659
fmt TILED NV12P: pgoff=0x20e00, start=0x40863000, end=0x4090c000
fourcc = 0x50564e54
fmt TILED NVIn MVC:mxc_v4l_ioctl
12F: fourcc = 0x46564e54
fmt YUVIn MVC: mxc_v4l_do_ioctl c0445609
444 planar: fourcc = 0x50343434
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x20700, start=0x409b5000, end=0x40a5e000
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 40045612
case VIDIOC_STREAMON
In MVC:mxc_streamon
start time = 92284 s, 408371 usIn MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 80085617
case VIDIOC_G_STD
In mxc_v4l2_g_std
tw9990:ioctl_g_fmt_cap
In tw9990_get_std
tw9990:read_mod 0x7
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0445611
case VIDIOC_DQBUF
In MVC:mxc_v4l_dqueue