http://www.youtube.com/watch?v=nUEW8Pt3ksU&feature=player_embedded
Uploaded by iWavesystems on Feb 28, 2012
iW-RainboW-G15M is Freescale's i.MX6 based Q7 compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM(expandable), micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc.
Category:
Science & Technology
License:
Standard YouTube License