Verification of EMC Compliance for MYC-Y6ULX CPU Module

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Verification of EMC Compliance for MYC-Y6ULX CPU Module

Verification of EMC Compliance for MYC-Y6ULX CPU Module

MYC-Y6ULX

The MYC-Y6ULX CPU Module is covered with shield and powered by NXP i.MX 6UltraLite / 6ULL processor based on the ARM Cortex-A7 architecture. With a choice of G2 and Y2 sub family processors running at 528MHz and integrated with 256MB DDR3 and 256MB Nand Flash (4GB eMMC Flash is optional), the MYC-Y6ULX module delivers high performance with ultra-efficient power that targets Industry Control, Communications, HMI, Smart Healthcare and Internet of Things (IoT) applications. It carries out as many as peripheral signals and IOs through 1.0mm pitch 140-pin stamp hole expansion interface to allow customer’s extension for their next embedded design. The module is ready to run Linux and can support industrial operating temperature range from -40 to +85 CelsiusMYIR's MYC-Y6ULX CPU Module has three standard parts.They have passed Verification of EMC Compliance. This document provides the CE certification of this module.

pastedImage_5.png

         MYC-Y6ULX CPU Module

Part No.

MYC-Y6ULG2-256N256D-50-I

MYC-Y6ULY2-256N256D-50-C

MYC-Y6ULY2-4E512D-50-C

MYC-Y6ULY2-256N256D-50-I

MYC-Y6ULY2-4E512D-50-I

Processor

MCIMX6G2CVM05AB

MCIMX6Y2DVM05AB

MCIMX6Y2DVM05AA

MCIMX6Y2CVM05AB

MCIMX6Y2CVM05AB

RAM

256MB DDR3

256MB DDR3

512MB DDR3

256MB DDR3

512MB DDR3

Flash

256MB Nand Flash

256MB Nand Flash

4GB eMMC

256MB Nand Flash

4GB eMMC

Working Temp.

-40 to +85 Celsius

0 to +70 Celsius

0 to +70 Celsius

-40 to +85 Celsius

-40 to +85 Celsius

 

Five Models of MYC-Y6ULX (default configurations)

附件
无评分
版本历史
最后更新:
‎01-26-2018 12:11 AM
更新人: