CM-FX6 - i.MX6 System-on-Module | Computer-on-Module by CompuLab Ltd.

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

CM-FX6 - i.MX6 System-on-Module | Computer-on-Module by CompuLab Ltd.

CM-FX6 - i.MX6 System-on-Module | Computer-on-Module by CompuLab Ltd.

  • i.MX6 quad-core Cortex-A9 CPU, 1.2GHz
  • Up to 4GB DDR3 and 32GB on-board SSD storage
  • Integrated GPU and 1080p VPU, dual display support
  • WiFi, BT 3.0, GbE, PCIe, SATA, 5x USB, 5x UART, 2x CAN
  • Linux, Android ICS and Windows Embedded Compact 7
  • Miniature size - 75 x 65 x 6 mm

CM-FX6-iMX6 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) designed to serve as a building block in embedded applications.

CM-FX6 is based on the i.MX6 application processor featuring a highly scalable single/dual/quad core Cortex-A9 CPU at up to 1.2GHz

coupled with powerful graphics and video processing units. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD.

In addition, CM-FX6 features a wide range of industry standard interfaces – Gigabit Ethernet, WiFi 802.11, Bluetooth, PCIe, SATA, USB, RS232

and CAN bus.

CM-FX6 is provided with comprehensive documentation and full ready-to-run SW support for Linux, Android and Windows Embedded Compact 7

operating systems.

CM-FX6-iMX6 Detailed Spec

CM-FX6-iMX6 Block Diagram

CM-FX6-iMX6 Development Kit

CM-FX6-iMX6 Online Pricing

标签 (1)
无评分
版本历史
最后更新:
‎07-16-2015 03:12 AM
更新人: