I tried to use kernels for RPMSG data transferring between A7 and M4 cores. From M4 side it does work well. From A7 side I am not able to build project based on sample code. Builder could not find asm/linkage.h file.
Also I added to conf/local.conf file:
IMAGE_INSTALL_append = " kernel-devsrc"
In file included from .../var-fslc-yocto/build_x11/tmp/work-shared/imx7-var-som/kernel-source/include/linux/kernel.h:8, from .../var-fslc-yocto/build_x11/tmp/work/cortexa7t2hf-neon-fslc-linux-gnueabi/kandrv/0.1-r0/rpmsg_connector.c:16: .../var-fslc-yocto/build_x11/tmp/work-shared/imx7-var-som/kernel-source/include/linux/linkage.h:8:10: fatal error: asm/linkage.h: No such file or directory 8 | #include <asm/linkage.h> | ^~~~~~~~~~~~~~~ compilation terminated.
#include <linux/kernel.h>
#include <linux/rpmsg.h>
#include <linux/virtio.h>
#include "rpmsg_connector.h"
#include "rpmsg_connector_common.h"
struct _payload {
unsigned long num;
unsigned long size;
char data[];
};
static int charfd = -1, fd = -1, err_cnt;
struct _payload *i_payload;
struct _payload *r_payload;
#define RPMSG_GET_KFIFO_SIZE 1
#define RPMSG_GET_AVAIL_DATA_SIZE 2
#define RPMSG_GET_FREE_SPACE 3
#define RPMSG_HEADER_LEN 16
#define MAX_RPMSG_BUFF_SIZE (512 - RPMSG_HEADER_LEN)
#define PAYLOAD_MIN_SIZE 1
#define PAYLOAD_MAX_SIZE (MAX_RPMSG_BUFF_SIZE - 24)
#define NUM_PAYLOADS (PAYLOAD_MAX_SIZE/PAYLOAD_MIN_SIZE)
#define RPMSG_BUS_SYS "/sys/bus/rpmsg"
int test_rpmsg(void) {
rpmsg_send(NULL, NULL, 0);
}
static int rpmsg_create_ept(int rpfd, struct rpmsg_endpoint_info *eptinfo)
{
int ret;
ret = ioctl(rpfd, RPMSG_CREATE_EPT_IOCTL, eptinfo);
if (ret)
perror("Failed to create endpoint.\n");
return ret;
}
static char *get_rpmsg_ept_dev_name(const char *rpmsg_char_name,
const char *ept_name,
char *ept_dev_name)
{
char sys_rpmsg_ept_name_path[64];
char svc_name[64];
char *sys_rpmsg_path = "/sys/class/rpmsg";
FILE *fp;
int i;
int ept_name_len;
for (i = 0; i < 128; i++) {
sprintf(sys_rpmsg_ept_name_path, "%s/%s/rpmsg%d/name",
sys_rpmsg_path, rpmsg_char_name, i);
printf("checking %s\n", sys_rpmsg_ept_name_path);
if (access(sys_rpmsg_ept_name_path, F_OK) < 0)
continue;
fp = fopen(sys_rpmsg_ept_name_path, "r");
if (!fp) {
printf("failed to open %s\n", sys_rpmsg_ept_name_path);
break;
}
fgets(svc_name, sizeof(svc_name), fp);
fclose(fp);
printf("svc_name: %s.\n",svc_name);
ept_name_len = strlen(ept_name);
if (ept_name_len > sizeof(svc_name))
ept_name_len = sizeof(svc_name);
if (!strncmp(svc_name, ept_name, ept_name_len)) {
sprintf(ept_dev_name, "rpmsg%d", i);
return ept_dev_name;
}
}
printf("Not able to RPMsg endpoint file for %s:%s.\n",
rpmsg_char_name, ept_name);
return NULL;
}
static int bind_rpmsg_chrdev(const char *rpmsg_dev_name)
{
char fpath[256];
char *rpmsg_chdrv = "rpmsg_chrdev";
int fd;
int ret;
/* rpmsg dev overrides path */
sprintf(fpath, "%s/devices/%s/driver_override",
RPMSG_BUS_SYS, rpmsg_dev_name);
fd = open(fpath, O_WRONLY);
if (fd < 0) {
fprintf(stderr, "Failed to open %s, %s\n",
fpath, strerror(errno));
return -EINVAL;
}
ret = write(fd, rpmsg_chdrv, strlen(rpmsg_chdrv) + 1);
if (ret < 0) {
fprintf(stderr, "Failed to write %s to %s, %s\n",
rpmsg_chdrv, fpath, strerror(errno));
return -EINVAL;
}
close(fd);
/* bind the rpmsg device to rpmsg char driver */
sprintf(fpath, "%s/drivers/%s/bind", RPMSG_BUS_SYS, rpmsg_chdrv);
fd = open(fpath, O_WRONLY);
if (fd < 0) {
fprintf(stderr, "Failed to open %s, %s\n",
fpath, strerror(errno));
return -EINVAL;
}
ret = write(fd, rpmsg_dev_name, strlen(rpmsg_dev_name) + 1);
if (ret < 0) {
fprintf(stderr, "Failed to write %s to %s, %s\n",
rpmsg_dev_name, fpath, strerror(errno));
return -EINVAL;
}
close(fd);
return 0;
}
static int get_rpmsg_chrdev_fd(const char *rpmsg_dev_name,
char *rpmsg_ctrl_name)
{
char dpath[256];
char fpath[256];
char *rpmsg_ctrl_prefix = "rpmsg_ctrl";
DIR *dir;
struct dirent *ent;
int fd;
sprintf(dpath, "%s/devices/%s/rpmsg", RPMSG_BUS_SYS, rpmsg_dev_name);
dir = opendir(dpath);
if (dir == NULL) {
fprintf(stderr, "Failed to open dir %s\n", dpath);
return -EINVAL;
}
while ((ent = readdir(dir)) != NULL) {
if (!strncmp(ent->d_name, rpmsg_ctrl_prefix,
strlen(rpmsg_ctrl_prefix))) {
printf("Opening file %s.\n", ent->d_name);
sprintf(fpath, "/dev/%s", ent->d_name);
fd = open(fpath, O_RDWR | O_NONBLOCK);
if (fd < 0) {
fprintf(stderr,
"Failed to open rpmsg char dev %s,%s\n",
fpath, strerror(errno));
return fd;
}
sprintf(rpmsg_ctrl_name, "%s", ent->d_name);
return fd;
}
}
fprintf(stderr, "No rpmsg char dev file is found\n");
return -EINVAL;
}
int test_rpmsg_communication(void)
{
int ret, i, j;
int size, bytes_rcvd, bytes_sent;
err_cnt = 0;
int opt;
char *rpmsg_dev="virtio0.rpmsg-openamp-demo-channel.-1.0";
int ntimes = 1;
char fpath[256];
char rpmsg_char_name[16];
struct rpmsg_endpoint_info eptinfo;
char ept_dev_name[16];
char ept_dev_path[32];
test_rpmsg();
printf("\r\n Echo test start \r\n");
printf("\r\n Open rpmsg dev %s! \r\n", rpmsg_dev);
sprintf(fpath, "%s/devices/%s", RPMSG_BUS_SYS, rpmsg_dev);
if (access(fpath, F_OK)) {
fprintf(stderr, "Not able to access rpmsg device %s, %s\n",
fpath, strerror(errno));
return -EINVAL;
}
ret = bind_rpmsg_chrdev(rpmsg_dev);
if (ret < 0)
return ret;
charfd = get_rpmsg_chrdev_fd(rpmsg_dev, rpmsg_char_name);
if (charfd < 0)
return charfd;
/* Create endpoint from rpmsg char driver */
strcpy(eptinfo.name, "rpmsg-openamp-demo-channel");
eptinfo.src=0;
eptinfo.dst = 0xFFFFFFFF;
ret = rpmsg_create_ept(charfd, &eptinfo);
if (ret) {
printf("failed to create RPMsg endpoint.\n");
return -EINVAL;
}
if (!get_rpmsg_ept_dev_name(rpmsg_char_name, eptinfo.name,
ept_dev_name))
return -EINVAL;
sprintf(ept_dev_path, "/dev/%s", ept_dev_name);
fd = open(ept_dev_path, O_RDWR | O_NONBLOCK);
if (fd < 0) {
perror("Failed to open rpmsg device.");
close(charfd);
return -1;
}
i_payload = (struct _payload *)malloc(2 * sizeof(unsigned long) + PAYLOAD_MAX_SIZE);
r_payload = (struct _payload *)malloc(2 * sizeof(unsigned long) + PAYLOAD_MAX_SIZE);
if (i_payload == 0 || r_payload == 0) {
printf("ERROR: Failed to allocate memory for payload.\n");
return -1;
}
for (j=0; j < ntimes; j++){
printf("\r\n **********************************");
printf("****\r\n");
printf("\r\n Echo Test Round %d \r\n", j);
printf("\r\n **********************************");
printf("****\r\n");
for (i = 0, size = PAYLOAD_MIN_SIZE; i < NUM_PAYLOADS;
i++, size++) {
int k;
i_payload->num = i;
i_payload->size = size;
/* Mark the data buffer. */
memset(&(i_payload->data[0]), 0xA5, size);
printf("\r\n sending payload number");
printf(" %ld of size %d\r\n", i_payload->num,
(2 * sizeof(unsigned long)) + size);
bytes_sent = write(fd, i_payload,
(2 * sizeof(unsigned long)) + size);
if (bytes_sent <= 0) {
printf("\r\n Error sending data");
printf(" .. \r\n");
break;
}
printf("echo test: sent : %d\n", bytes_sent);
r_payload->num = 0;
bytes_rcvd = read(fd, r_payload,
(2 * sizeof(unsigned long)) + PAYLOAD_MAX_SIZE);
while (bytes_rcvd <= 0) {
usleep(10000);
bytes_rcvd = read(fd, r_payload,
(2 * sizeof(unsigned long)) + PAYLOAD_MAX_SIZE);
}
printf(" received payload number ");
printf("%ld of size %d\r\n", r_payload->num, bytes_rcvd);
/* Validate data buffer integrity. */
for (k = 0; k < r_payload->size; k++) {
if (r_payload->data[k] != 0xA5) {
printf(" \r\n Data corruption");
printf(" at index %d \r\n", k);
err_cnt++;
break;
}
}
bytes_rcvd = read(fd, r_payload,
(2 * sizeof(unsigned long)) + PAYLOAD_MAX_SIZE);
}
printf("\r\n **********************************");
printf("****\r\n");
printf("\r\n Echo Test Round %d Test Results: Error count = %d\r\n",
j, err_cnt);
printf("\r\n **********************************");
printf("****\r\n");
}
free(i_payload);
free(r_payload);
close(fd);
if (charfd >= 0)
close(charfd);
return 0;
}
So I have two question about the topic:
How do I fix the trouble mentioned above?
Actually I need to create at linux user level of RPMSG client in own application (not like pingpong demo and not linux kernel level) and could you push me to the right direction?