There are log message, is there anyone get any suggestions,thx
U-Boot 2009.08 (May 01 2012 - 05:53:45)
CPU: Freescale i.MX 6 family 0.0V at 792 MHz
Temperature: 28 C, calibration data 0x5674b47d
mx6q pll1: 792MHz
mx6q pll2: 528MHz
mx6q pll3: 480MHz
mx6q pll8: 50MHz
ipg clock : 66000000Hz
ipg per clock : 66000000Hz
uart clock : 80000000Hz
cspi clock : 60000000Hz
ahb clock : 132000000Hz
axi clock : 264000000Hz
emi_slow clock: 29333333Hz
ddr clock : 528000000Hz
usdhc1 clock : 200000000Hz
usdhc2 clock : 200000000Hz
usdhc3 clock : 200000000Hz
usdhc4 clock : 200000000Hz
nfc clock : 66666666Hz
Board: MX6Q-SABRELITE:[ POR]
Boot Device: NAND
I2C: ready
DRAM: 1 GB
MMC: FSL_USDHC: 0,FSL_USDHC: 1
Using default environment
In: serial
Out: serial
Err: serial
Net: got MAC address from IIM: 00:00:00:00:00:00
FEC0 [PRIME]
Hit any key to stop autoboot: 0
## Booting kernel from Legacy Image at 10800000 ...
Image Name: Linux-3.0.35-ts-armv7l
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3332560 Bytes = 3.2 MB
Load Address: 10008000
Entry Point: 10008000
Verifying Checksum ... OK
## Loading init Ramdisk from Legacy Image at 10c00000 ...
Image Name: uboot initramfs rootfs
Image Type: ARM Linux RAMDisk Image (gzip compressed)
Data Size: 4737382 Bytes = 4.5 MB
Load Address: 00000000
Entry Point: 00000000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 3.0.35-ts-armv7l (root@localhost.localdomain) (gcc version 4.6.3 (Timesys 20130107) ) #21 SMP PREEMPT Tue Sep 10 11:39:13 CST 2013
CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: Freescale i.MX 6Quad Sabre-Lite Board
Memory policy: ECC disabled, Data cache writealloc
CPU identified as i.MX6Q, silicon rev 1.2
PERCPU: Embedded 7 pages/cpu @8c008000 s5184 r8192 d15296 u32768
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 260096
Kernel command line: console=ttymxc1,115200 rdinit=/linuxrc
PID hash table entries: 4096 (order: 2, 16384 bytes)
Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
Memory: 1024MB = 1024MB total
Memory: 1028224k/1028224k available, 20352k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xf4600000 - 0xffe00000 ( 184 MB)
vmalloc : 0xc0800000 - 0xf2000000 ( 792 MB)
lowmem : 0x80000000 - 0xc0000000 (1024 MB)
pkmap : 0x7fe00000 - 0x80000000 ( 2 MB)
modules : 0x7f000000 - 0x7fe00000 ( 14 MB)
.init : 0x80008000 - 0x8003c000 ( 208 kB)
.text : 0x8003c000 - 0x805fb490 (5886 kB)
.data : 0x805fc000 - 0x80645600 ( 294 kB)
.bss : 0x80645624 - 0x8066d8d4 ( 161 kB)
SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
Preemptible hierarchical RCU implementation.
NR_IRQS:496
MXC GPIO hardware
sched_clock: 32 bits at 3000kHz, resolution 333ns, wraps every 1431655ms
MXC_Early serial console at MMIO 0x21e8000 (options '115200')
bootconsole [ttymxc1] enabled
Console: colour dummy device 80x30
Calibrating delay loop... 1581.05 BogoMIPS (lpj=7905280)
pid_max: default: 32768 minimum: 301
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
hw perfevents: enabled with ARMv7 Cortex-A9 PMU driver, 7 counters available
CPU1: Booted secondary processor
CPU2: Booted secondary processor
CPU3: Booted secondary processor
Brought up 4 CPUs
SMP: Total of 4 processors activated (6324.22 BogoMIPS).
print_constraints: dummy:
NET: Registered protocol family 16
print_constraints: vddpu: 725 <--> 1300 mV at 1150 mV fast normal
print_constraints: vddcore: 725 <--> 1300 mV at 1150 mV fast normal
print_constraints: vddsoc: 725 <--> 1300 mV at 1200 mV fast normal
print_constraints: vdd2p5: 2000 <--> 2775 mV at 2400 mV fast normal
print_constraints: vdd1p1: 800 <--> 1400 mV at 1100 mV fast normal
print_constraints: vdd3p0: 2800 <--> 3150 mV at 3000 mV fast normal
hw-breakpoint: found 6 breakpoint and 1 watchpoint registers.
hw-breakpoint: 1 breakpoint(s) reserved for watchpoint single-step.
hw-breakpoint: maximum watchpoint size is 4 bytes.
L310 cache controller enabled
l2x0: 16 ways, CACHE_ID 0x410000c7, AUX_CTRL 0x02070000, Cache size: 1048576 B
IMX usb wakeup probe
bio: create slab <bio-0> at 0
print_constraints: vmmc: 3300 mV
SCSI subsystem initialized
spi_imx imx6q-ecspi.0: probed
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
imx-ipuv3 imx-ipuv3.0: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
imx-ipuv3 imx-ipuv3.1: IPU DMFC NORMAL mode: 1(0~1), 5B(4,5), 5F(6,7)
Advanced Linux Sound Architecture Driver Version 1.0.24.
Bluetooth: Core ver 2.16
NET: Registered protocol family 31
Bluetooth: HCI device and connection manager initialized
Bluetooth: HCI socket layer initialized
Bluetooth: L2CAP socket layer initialized
Bluetooth: SCO socket layer initialized
------------[ cut here ]------------
WARNING: at net/wireless/reg.c:387 regulatory_init+0x80/0x120()
db.txt is empty, you should update it...
Modules linked in:
[<80047600>] (unwind_backtrace+0x0/0xf8) from [<80072768>] (warn_slowpath_common+0x4c/0x64)
[<80072768>] (warn_slowpath_common+0x4c/0x64) from [<80072814>] (warn_slowpath_fmt+0x30/0x40)
[<80072814>] (warn_slowpath_fmt+0x30/0x40) from [<80029f78>] (regulatory_init+0x80/0x120)
[<80029f78>] (regulatory_init+0x80/0x120) from [<80029e88>] (cfg80211_init+0x58/0xc8)
[<80029e88>] (cfg80211_init+0x58/0xc8) from [<8003c4ac>] (do_one_initcall+0x34/0x174)
[<8003c4ac>] (do_one_initcall+0x34/0x174) from [<800089e4>] (kernel_init+0x98/0x13c)
[<800089e4>] (kernel_init+0x98/0x13c) from [<80042998>] (kernel_thread_exit+0x0/0x8)
---[ end trace da227214a82491b7 ]---
cfg80211: Calling CRDA to update world regulatory domain
i2c-core: driver [max17135] using legacy suspend method
i2c-core: driver [max17135] using legacy resume method
Switching to clocksource mxc_timer1
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode:
Clockevents: could not switch to one-shot mode: dummy_timer is not functional.
dummy_timer is not functional.
dummy_timer is not functional.
Could not switch to high resolution mode on CPU 3
Could not switch to high resolution mode on CPU 1
Could not switch to high resolution mode on CPU 2
dummy_timer is not functional.
Could not switch to high resolution mode on CPU 0
NET: Registered protocol family 2
IP route cache hash table entries: 32768 (order: 5, 131072 bytes)
TCP established hash table entries: 131072 (order: 8, 1048576 bytes)
TCP bind hash table entries: 65536 (order: 7, 786432 bytes)
TCP: Hash tables configured (established 131072 bind 65536)
TCP reno registered
UDP hash table entries: 512 (order: 2, 16384 bytes)
UDP-Lite hash table entries: 512 (order: 2, 16384 bytes)
NET: Registered protocol family 1
RPC: Registered named UNIX socket transport module.
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Unpacking initramfs...
Freeing initrd memory: 4624K
Static Power Management for Freescale i.MX6
wait mode is enabled for i.MX6
cpaddr = c0880000 suspend_iram_base=c08f6000
PM driver module loaded
i.MXC CPU frequency driver
JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
msgmni has been set to 2017
cryptodev: driver loaded.
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
mxc_sdc_fb mxc_sdc_fb.0: register mxc display driver ldb
_regulator_get: get() with no identifier
imx-ipuv3 imx-ipuv3.1: IPU DMFC DP HIGH RESOLUTION: 1(0,1), 5B(2~5), 5F(6,7)
Console: switching to colour frame buffer device 128x48
mxc_sdc_fb mxc_sdc_fb.1: register mxc display driver lcd
mxc_sdc_fb mxc_sdc_fb.2: register mxc display driver ldb
mxc_sdc_fb mxc_sdc_fb.3: register mxc display driver ldb
mxc_sdc_fb mxc_sdc_fb.3: ipu1-di1 already in use
mxc_sdc_fb: probe of mxc_sdc_fb.3 failed with error -16
imx-sdma imx-sdma: loaded firmware 1.1
imx-sdma imx-sdma: initialized
Serial: IMX driver
imx-uart.0: ttymxc0 at MMIO劍勀WBCbCS3驜{.⒀宓釐at MMIO 0x21e8000 (irq = 59) is a IMX
console [ttymxc1] enabled, bootconsole disabled
loop: module loaded
m25p80 spi0.0: sst25vf016b (2048 Kbytes)
Creating 2 MTD partitions on "m25p80":
0x000000000000-0x000000100000 : "bootloader"
0x000000100000-0x000000200000 : "kernel"
vcan: Virtual CAN interface driver
FEC Ethernet Driver
fec_enet_mii_bus: probed
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
ARC USBOTG Device Controller driver (1 August 2005)
add wake up source irq 75
g_file_storage gadget: controller 'fsl-usb2-udc' not recognized
check_parameters:UTP settings are in place now, overriding defaults
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
fsl-usb2-udc: bind to driver g_file_storage
mousedev: PS/2 mouse device common for all mice
egalax_ts 2-0004: egalax_ts: failed to read firmware version
egalax_ts: probe of 2-0004 failed with error -5
snvs_rtc snvs_rtc.0: rtc core: registered snvs_rtc as rtc0
i2c /dev entries driver
Linux video capture interface: v2.00
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video16
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video17
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video18
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video19
mxc_v4l2_output mxc_v4l2_output.0: V4L2 device registered as video20
imx2-wdt imx2-wdt.0: IMX2+ Watchdog Timer enabled. timeout=60s (nowayout=1)
Bluetooth: Virtual HCI driver ver 1.3
Bluetooth: Generic Bluetooth USB driver ver 0.6
usbcore: registered new interface driver btusb
sdhci: Secure Digital Host Controller Interface driver
sdhci: Copyright(c) Pierre Ossman
mmc0: no vmmc regulator found
mmc0: SDHCI controller on platform [sdhci-esdhc-imx.1] using PIO
mmc1: SDHCI controller on platform [sdhci-esdhc-imx.2] using PIO
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
mxc_vdoa mxc_vdoa: i.MX Video Data Order Adapter(VDOA) driver probed
VPU initialized
mxc_asrc registered
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
Cirrus Logic CS42888 ALSA SoC Codec Driver
i2c-core: driver [cs42888] using legacy suspend method
i2c-core: driver [cs42888] using legacy resume method
imx_3stack asoc driver
ALSA device list:
No soundcards found.
TCP cubic registered
NET: Registered protocol family 17
can: controller area network core (rev 20090105 abi 8)
NET: Registered protocol family 29
can: raw protocol (rev 20090105)
can: broadcast manager protocol (rev 20090105 t)
Bluetooth: RFCOMM TTY layer initialized
Bluetooth: RFCOMM socket layer initialized
Bluetooth: RFCOMM ver 1.11
Bluetooth: BNEP (Ethernet Emulation) ver 1.3
Bluetooth: BNEP filters: protocol multicast
Bluetooth: HIDP (Human Interface Emulation) ver 1.2
lib80211: common routines for IEEE802.11 drivers
VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
Bus freq driver module loaded
Bus freq driver Enabled
mxc_dvfs_core_probe
DVFS driver module loaded
regulator_init_complete: vddpu: incomplete constraints, leaving on
snvs_rtc snvs_rtc.0: setting system clock to 1970-01-01 00:00:00 UTC (0)
Freeing init memory: 208K
Starting UTP
ln: /etc/mtab: File exists
disable turn off display
Starting the hotplug events dispatcher udevd
udevd (1960): /proc/1960/oom_adj is deprecated, please use /proc/1960/oom_score_adj instead.
Synthesizing initial hotplug events
g_file_storage gadget: high speed config #1
uuc 0.4 [built May 1 2012 02:47:36]
UTP: Waiting for device to appear
UTP: file/device node /dev/utp already exists
cpu_id is 0
UTP: received command 'send'
UTP: sending Success to kernel for command send.
UTP: received command '$ tar xf $FILE '
UTP: executing "tar xf $FILE "
UTP: sending Success to kernel for command $ tar xf $FILE .
utp_poll: pass returned.
UTP: received command '$ sh mksdcard.sh /dev/mmcblk1'
UTP: executing "sh mksdcard.sh /dev/mmcblk1"
1+0 records in
1+0 records out
1024 bytes (1.0KB) copied, 0.000116 seconds, 8.4MB/s
Warning: /dev/mmcblk1 is not a block device
Disk /dev/mmcblk1: cannot get geometry
Disk /dev/mmcblk1: 0 cylinders, 255 heads, 63 sectors/track
sfdisk: ERROR: sector 0 does not have an msdos signature
/dev/mmcblk1: unrecognized partition table type
Old situation:
No partitions found
New situation:
Units = mebibytes of 1048576 bytes, blocks of 1024 bytes, counting from 0
Device Boot Start End MiB #blocks Id System
/dev/mmcblk1p1 7+ 7- 0 0 83 Linux
/dev/mmcblk1p2 0 - 0 0 0 Empty
/dev/mmcblk1p3 0 - 0 0 0 Empty
/dev/mmcblk1p4 0 - 0 0 0 Empty
Warning: partition 1 has size 0 but is not marked Empty
Warning: no primary partition is marked bootable (active)
This does not matter for LILO, but the DOS MBR will not boot this disk.
Successfully wrote the new partition table
Re-reading the partition table ...
BLKRRPART: Inappropriate ioctl for device
If you created or changed a DOS partition, /dev/foo7, say, then use dd(1)
to zero the first 512 bytes: dd if=/dev/zero of=/dev/foo7 bs=512 count=1
(See fdisk(8).)
mmc0: Timeout waiting for hardware interrupt.
UTP: sending Success to kernel for command $ sh mksdcard.sh /dev/utp_poll: pass returned.
mmcblk1.
UTP: received command '$ echo Update Complete!'
UTP: executing "echo Update Complete!"
Update Complete!
UTP: sending Success to kernel for command $ echo Update Complete!.
utp_poll: pass returned.
mmc0: Timeout waiting for hardware interrupt.
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
mmc0: Timeout waiting for hardware interrupt.
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
no such SD host controller index 1
mmc0: Timeout waiting for hardware interrupt.
mmc0: Timeout waiting for hardware interrupt.