pga@pga-ThinkCentre-A85:~/projects/yocto/pga/fsl-community-bsp/build-qt$ bitbake meta-toolchain-qt5
Loading cache: 100% |########################################################################################################################################################################| ETA: 00:00:00
Loaded 2088 entries from dependency cache.
NOTE: Resolving any missing task queue dependencies
NOTE: multiple providers are available for jpeg (jpeg, libjpeg-turbo)
NOTE: consider defining a PREFERRED_PROVIDER entry to match jpeg
NOTE: multiple providers are available for jpeg-native (jpeg-native, libjpeg-turbo-native)
NOTE: consider defining a PREFERRED_PROVIDER entry to match jpeg-native
Build Configuration:
BB_VERSION = "1.24.0"
BUILD_SYS = "i686-linux"
NATIVELSBSTRING = "Ubuntu-12.04"
TARGET_SYS = "arm-poky-linux-gnueabi"
MACHINE = "imx6qsabresd"
DISTRO = "poky"
DISTRO_VERSION = "1.7.1"
TUNE_FEATURES = "arm armv7a vfp neon callconvention-hard cortexa9"
TARGET_FPU = "vfp-neon"
meta
meta-yocto
meta-yocto-bsp = "(nobranch):93e3df91aaebd48b9c4af946247f3488681d32b6"
meta-oe
meta-multimedia = "(nobranch):853dcfa0d618dc26bd27b3a1b49494b98d6eee97"
meta-fsl-arm = "(nobranch):db1571f40c375a398a8cdbb42de4c4f272ab0cd1"
meta-fsl-arm-extra = "(nobranch):373e77941ba9fc094b8a3fe56265972a4b76b9de"
meta-fsl-demos = "(nobranch):8088d34b4f1111c9076e3eeef67e9ae17d0b3455"
meta-pga-demos
meta-pga = "<unknown>:<unknown>"
meta-qt5 = "dizzy:adeca0db212d61a933d7952ad44ea1064cfca747"
meta-ruby
meta-multimedia = "(nobranch):853dcfa0d618dc26bd27b3a1b49494b98d6eee97"
NOTE: Preparing runqueue
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: Function failed: sysroot_stage_all (log file is located at /home/pga/projects/yocto/pga/fsl-community-bsp/build-qt/tmp/work/i686-nativesdk-pokysdk-linux/nativesdk-acl/2.2.52-r0/temp/log.do_populate_sysroot.15508)
ERROR: Logfile of failure stored in: /home/pga/projects/yocto/pga/fsl-community-bsp/build-qt/tmp/work/i686-nativesdk-pokysdk-linux/nativesdk-acl/2.2.52-r0/temp/log.do_populate_sysroot.15508
Log data follows:
| DEBUG: Executing python function sstate_task_prefunc
| DEBUG: Python function sstate_task_prefunc finished
| DEBUG: Executing python function do_populate_sysroot
| DEBUG: SITE files ['endian-little', 'bit-32', 'ix86-common', 'common-linux', 'common-glibc', 'i686-linux', 'common']
| DEBUG: Executing shell function sysroot_stage_all
| /home/pga/projects/yocto/pga/fsl-community-bsp/build-qt/tmp/work/i686-nativesdk-pokysdk-linux/nativesdk-acl/2.2.52-r0/temp/run.sysroot_stage_all.15508: 110: /home/pga/projects/yocto/pga/fsl-community-bsp/build-qt/tmp/work/i686-nativesdk-pokysdk-linux/nativesdk-acl/2.2.52-r0/temp/run.sysroot_stage_all.15508: sysroot_stage_dirs: not found
| WARNING: exit code 127 from a shell command.
| DEBUG: Python function do_populate_sysroot finished
| ERROR: Function failed: sysroot_stage_all (log file is located at /home/pga/projects/yocto/pga/fsl-community-bsp/build-qt/tmp/work/i686-nativesdk-pokysdk-linux/nativesdk-acl/2.2.52-r0/temp/log.do_populate_sysroot.15508)
ERROR: Task 3753 (virtual:nativesdk:/home/pga/projects/yocto/pga/fsl-community-bsp/sources/poky/meta/recipes-support/attr/acl_2.2.52.bb, do_populate_sysroot) failed with exit code '1'
NOTE: Tasks Summary: Attempted 2783 tasks of which 2778 didn't need to be rerun and 1 failed.
Waiting for 0 running tasks to finish:
Summary: 1 task failed:
virtual:nativesdk:/home/pga/projects/yocto/pga/fsl-community-bsp/sources/poky/meta/recipes-support/attr/acl_2.2.52.bb, do_populate_sysroot
Summary: There was 1 ERROR message shown, returning a non-zero exit code.