Hello,
I have a Variscite IMX8MP-SOM on a custom board running Kernel 5.10.72 and Android 11.0.0_2.6.0
Multidisplay output is working with DSI -> sn65dsi84 -> lvds (1024x600) and a second lvds panel on lvds channel 1 (1280x800). However, I need the native LVDS panel to be primary instead of the DSI output. When I swap lcdif1 and lcdif2 in the display-subsystem devicetree node, both crtc initialize in the reversed order as expected, but the lcdifv3 set mode is only called for the lvds display and the second backlight remains disabled.
Is there a patch from a later kernel needed? Or am I missing another device tree change?
Normal log (with additional diagnostic prints):
display-subsystem {
compatible = "fsl,imx-display-subsystem";
ports = <&lcdif1_disp>,
<&lcdif2_disp>,
<&lcdif3_disp>;
};
[ 2.819798][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.0: lcdifv3_crtc_probe: lcdifv3 crtc probe begin
[ 2.829735][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.1: lcdifv3_crtc_probe: lcdifv3 crtc probe begin
[ 2.842626][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.0: lcdifv3_crtc_bind: lcdifv3 crtc bind begin
[ 2.851786][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.0: lcdifv3_crtc_bind: lcdifv3 crtc bind end
[ 2.860692][ T1] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops [imx_lcdifv3_crtc])
[ 2.870968][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.1: lcdifv3_crtc_bind: lcdifv3 crtc bind begin
[ 2.880061][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.1: lcdifv3_crtc_bind: lcdifv3 crtc bind end
[ 2.888960][ T1] imx-drm display-subsystem: bound imx-lcdifv3-crtc.1 (ops lcdifv3_crtc_ops [imx_lcdifv3_crtc])
[ 2.899313][ T1] imx_sec_dsim_drv 32e60000.mipi_dsi: version number is 0x1060200
[ 2.907231][ T1] imx_sec_dsim_drv 32e60000.mipi_dsi: Lanes 4 channel 0 format 0 mode 3
[ 2.915462][ T1] imx-drm display-subsystem: bound 32e60000.mipi_dsi (ops imx_sec_dsim_ops [sec_mipi_dsim_imx])
[ 2.925954][ T1] imx-drm display-subsystem: bound 32c00000.bus:ldb@32ec005c (ops imx8mp_ldb_ops [imx8mp_ldb])
[ 2.936502][ T1] [drm] Initialized imx-drm 1.0.0 20120507 for display-subsystem on minor 0
[ 2.948721][ T1] imx-drm display-subsystem: [drm] fb0: imx-drmdrmfb frame buffer device
[ 12.202392][ T351] *** lcdifv3 set mode
[ 12.206423][ T351] *** h: 1024 v: 600 reg: 39322624
[ 12.211438][ T351] *** h fp: 160 h_bp: 158 reg: 10354848
[ 12.216877][ T351] *** v fp: 12 v_bp: 21 reg: 1376268
[ 12.222051][ T351] *** h_sync: 2 v_sync: 2 reg: 131074
[ 12.238715][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM resolution: 2580400
[ 12.246252][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM Vporch: C0015
[ 12.253215][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM Hporch: 720071
[ 12.260279][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM sync: 800002
[ 12.267143][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM FLAGS: 3
[ 12.273636][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSI CONFIG: 600707F
[ 12.281886][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM timing 1: 20D0803
[ 12.289188][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM timing 2: 30305
[ 12.297356][ T351] imx_sec_dsim_drv 32e60000.mipi_dsi: DSIM clocks: 91F80002
[ 12.304542][ T351] fefr: sn65dsi83_atomic_enable bridge_state->output_bus_cfg.format=1011
[ 12.312858][ T351] sn65dsi85 start: 1184 end: 1186 display: 1024 total 1344
[ 12.320048][ T351] sn65dsi85 name: 1024x600
...
[ 17.719890][ T351] *** lcdifv3 set mode
[ 17.732786][ T351] *** h: 1280 v: 800 reg: 52430080
[ 17.737830][ T351] *** h fp: 80 h_bp: 80 reg: 5242960
[ 17.743033][ T351] *** v fp: 11 v_bp: 12 reg: 786443
[ 17.748125][ T351] *** h_sync: 2 v_sync: 2 reg: 131074
Swapped:
display-subsystem {
compatible = "fsl,imx-display-subsystem";
ports = <&lcdif2_disp>,
<&lcdif1_disp>,
<&lcdif3_disp>;
};
[ 3.420878][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.0: lcdifv3_crtc_probe: lcdifv3 crtc probe begin
[ 3.430813][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.1: lcdifv3_crtc_probe: lcdifv3 crtc probe begin
[ 3.443944][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.1: lcdifv3_crtc_bind: lcdifv3 crtc bind begin
[ 3.453095][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.1: lcdifv3_crtc_bind: lcdifv3 crtc bind end
[ 3.462059][ T1] imx-drm display-subsystem: bound imx-lcdifv3-crtc.1 (ops lcdifv3_crtc_ops [imx_lcdifv3_crtc])
[ 3.472347][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.0: lcdifv3_crtc_bind: lcdifv3 crtc bind begin
[ 3.481446][ T1] imx-lcdifv3-crtc imx-lcdifv3-crtc.0: lcdifv3_crtc_bind: lcdifv3 crtc bind end
[ 3.490342][ T1] imx-drm display-subsystem: bound imx-lcdifv3-crtc.0 (ops lcdifv3_crtc_ops [imx_lcdifv3_crtc])
[ 3.500874][ T1] imx-drm display-subsystem: bound 32c00000.bus:ldb@32ec005c (ops imx8mp_ldb_ops [imx8mp_ldb])
[ 3.511093][ T1] imx_sec_dsim_drv 32e60000.mipi_dsi: sec-dsim bridge bind begin
[ 3.518728][ T1] imx_sec_dsim_drv 32e60000.mipi_dsi: version number is 0x1060200
[ 3.526581][ T1] imx_sec_dsim_drv 32e60000.mipi_dsi: Lanes 4 channel 0 format 0 mode 3
[ 3.534792][ T1] imx_sec_dsim_drv 32e60000.mipi_dsi: sec-dsim bridge bind end
[ 3.542218][ T1] imx-drm display-subsystem: bound 32e60000.mipi_dsi (ops imx_sec_dsim_ops [sec_mipi_dsim_imx])
[ 3.552855][ T1] [drm] Initialized imx-drm 1.0.0 20120507 for display-subsystem on minor 0
[ 3.565880][ T1] imx-drm display-subsystem: [drm] fb0: imx-drmdrmfb frame buffer device
[ 15.420957][ T396] *** lcdifv3 set mode
[ 15.424927][ T396] *** h: 1280 v: 800 reg: 52430080
[ 15.429938][ T396] *** h fp: 80 h_bp: 80 reg: 5242960
[ 15.435117][ T396] *** v fp: 11 v_bp: 12 reg: 786443
[ 15.440218][ T396] *** h_sync: 2 v_sync: 2 reg: 131074
Thank you,
Nathan