We have the iMX8QuadXPlus MEK CPU Board.
We followed the below steps to enable Secure Storage TA on this board.
Step 1: Built the Android image for the same using the android_p9.0.0_2.3.4 package.
Step 2: Flashed the trusty image using the following command:
./uuu_imx_android_flash.sh -f imx8qxp -a -e -u trusty-c0
Step 3: The board boots successfully.
Step 4: Entered the fastboot mode using reboot bootloader command on the target
Step 5: Tried to enable the Secure Storage using the following commands
root@XXXX:/android_build/out/target/product/mek_8q# fastboot stage rpmb_key_test.bin
target reported max download size of 419430400 bytes
sending 'rpmb_key_test.bin' (0 KB)...
OKAY [ 0.028s]
finished. total time: 0.028s
root@XXXX://android_build/out/target/product/mek_8q# fastboot oem set-rpmb-key
...
OKAY [ 0.152s]
finished. total time: 0.152s
root@test-Precision-3630-Tower:/home/nanduser/nishad_2_3_4/android_build/out/target/product/mek_8q#
Step 6: Got the following output :
Starting download of 36bytes
downloading of 36 bytes finished
RPMB key programmed successfully!
RPMB key blob generated!
Step 7: After reboot we see following error:
avb: 265: Error: missing public key file [0]
avb.c:108: ERROR avb_do_tipc: AVB service returned error (2)
fsl_validate_vbmeta_public_key_rpmb: Read public key error
avb_slot_verify.c:783: ERROR: vbmeta_a: Public key used to sign data rejected.
resetting ...
Step 9: The board then reboots again automatically.
How do I recover from this ?
Thanks you for your time,
Nishad