U-Boot 2009.08 (Dec 27 2010 - 09:16:36)
Freescale i.MX28 family
CPU: 454 MHz
BUS: 151 MHz
EMI: 205 MHz
GPMI: 24 MHz
DRAM: 128 MB
MMC: IMX_SSP_MMC: 0, IMX_SSP_MMC: 1
MMC0: Command 12 error (status 0xe0290020)!
In: serial
Out: serial
Err: serial
Net: got MAC address from IIM: 00:04:9f:03:51:ee
FEC0
Hit any key to stop autoboot: 0
MX28 U-Boot > printenv
bootargs=console=ttyAM0,115200n8
bootcmd=run bootcmd_net
bootdelay=3
baudrate=115200
netmask=255.255.255.0
bootfile="uImage"
loadaddr=0x42000000
nfsroot=/home/notroot/nfs/rootfs
bootargs_nfs=setenv bootargs ${bootargs} root=/dev/nfs ip=dhcp nfsroot=${serverip}:${nfsroot},v3,tcp fec_mac=${ethaddr}
bootcmd_net=run bootargs_nfs; dhcp; bootm
bootargs_mmc=setenv bootargs ${bootargs} root=/dev/mmcblk0p3 rw rootwait ip=dhcp fec_mac=${ethaddr}
bootcmd_mmc=run bootargs_mmc; mmc read 0 ${loadaddr} 100 3000; bootm
ethact=FEC0
ipaddr=192.168.60.44
serverip=192.168.60.4
stdin=serial
stdout=serial
stderr=serial
ver=U-Boot 2009.08 (Dec 27 2010 - 09:16:36)
Environment size: 650/130044 bytes
MX28 U-Boot > run bootcmd_mmc
MMC read: dev # 0, block # 256,count 12288 ...
12288 blocks read: OK
## Booting kernel from Legacy Image at 42000000 ...
Image Name: Linux-2.6.35.3-571-gcca29a0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2562176 Bytes = 2.4 MB
Load Address: 40008000
Entry Point: 40008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.35.3-571-gcca29a0 (r65388@shlinux3) (gcc version 4.4.4 (4.4.4_09.06.2010) ) #3 PREEMPT Mon Dec 27 09:18:26 CST 2010
CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177
CPU: VIVT data cache, VIVT instruction cache
Machine: Freescale MX28EVK board
Memory policy: ECC disabled, Data cache writeback
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32512
Kernel command line: console=ttyAM0,115200n8 root=/dev/mmcblk0p3 rw rootwait ip=dhcp fec_mac=
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 128MB = 128MB total
Memory: 124316k/124316k available, 6756k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xfde00000 - 0xffe00000 ( 32 MB)
vmalloc : 0xc8800000 - 0xf0000000 ( 632 MB)
lowmem : 0xc0000000 - 0xc8000000 ( 128 MB)
modules : 0xbf000000 - 0xc0000000 ( 16 MB)
.init : 0xc0008000 - 0xc0030000 ( 160 kB)
.text : 0xc0030000 - 0xc04f7000 (4892 kB)
.data : 0xc04f8000 - 0xc0535960 ( 247 kB)
SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
Hierarchical RCU implementation.
RCU-based detection of stalled CPUs is disabled.
Verbose stalled-CPUs detection is disabled.
NR_IRQS:288
Console: colour dummy device 80x30
console [ttyAM0] enabled
Calibrating delay loop... 226.09 BogoMIPS (lpj=1130496)
pid_max: default: 32768 minimum: 301
Security Framework initialized
SELinux: Initializing.
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
regulator: core version 0.5
NET: Registered protocol family 16
regulator: vddd: 800 <--> 1575 mV at 1500 mV fast normal
regulator: vdddbo: 800 <--> 1575 mV fast normal
regulator: vdda: 1500 <--> 2275 mV at 1800 mV fast normal
vddio = 3380000, val=10
regulator: vddio: 2880 <--> 3680 mV at 3380 mV fast normal
regulator: overall_current: fast normal
regulator: vbus5v:
regulator: mxs-duart-1: fast normal
regulator: mxs-bl-1: fast normal
regulator: mxs-i2c-1: fast normal
regulator: mmc_ssp-1: fast normal
regulator: mmc_ssp-2: fast normal
regulator: charger-1: fast normal
regulator: power-test-1: fast normal
regulator: cpufreq-1: fast normal
- i.MX IRAM pool: 124 KB@0xc8820000
usb DR wakeup device is registered
IMX usb wakeup probe
audit: cannot initialize inotify handle
bio: create slab <bio-0> at 0
SCSI subsystem initialized
Freescale USB OTG Driver loaded, $Revision: 1.55 $
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource mxs clock source
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
Bus freq driver module loaded
IMX usb wakeup probe
usb h1 wakeup device is registered
mxs_cpu_init: cpufreq init finished
audit: initializing netlink socket (disabled)
type=2000 audit(0.600:1): initialized
VFS: Disk quotas dquot_6.5.2
Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
msgmni has been set to 242
alg: No test for stdrng (krng)
cryptodev: driver loaded.
Block layer SCSI generic (bsg) driver version 0.4 loaded (major 253)
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Console: switching to colour frame buffer device 100x30
mxs-duart.0: ttyAM0 at MMIO 0x80074000 (irq = 47) is a DebugUART
mxs-auart.0: ttySP0 at MMIO 0x8006a000 (irq = 112) is a mxs-auart.0
Found APPUART 3.1.0
mxs-auart.1: ttySP1 at MMIO 0x8006c000 (irq = 113) is a mxs-auart.1
Found APPUART 3.1.0
mxs-auart.2: ttySP2 at MMIO 0x8006e000 (irq = 114) is a mxs-auart.2
Found APPUART 3.1.0
mxs-auart.3: ttySP3 at MMIO 0x80070000 (irq = 115) is a mxs-auart.3
Found APPUART 3.1.0
brd: module loaded
loop: module loaded
- i.MX GPMI NFC
NFC: Version 1, 8-chip GPMI and BCH
gpmi-nfc: probe of gpmi-nfc.0 failed with error 1
mxs-spi mxs-spi.0: Max possible speed 24000 = 24000000/2 kHz
mxs-spi mxs-spi.0: at 0x80014000 mapped to 0xF0014000, irq=84, bus 1, DMA ver_major 4
FEC Ethernet Driver
fec_enet_mii_bus: probed
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
fsl-ehci fsl-ehci: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci: new USB bus registered, assigned bus number 1
fsl-ehci fsl-ehci: irq 93, io base 0x80080000
fsl-ehci fsl-ehci: USB 2.0 started, EHCI 1.00
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
fsl-ehci fsl-ehci.0: Freescale On-Chip EHCI Host Controller
fsl-ehci fsl-ehci.0: new USB bus registered, assigned bus number 2
fsl-ehci fsl-ehci.0: irq 92, io base 0x80090000
fsl-ehci fsl-ehci.0: USB 2.0 started, EHCI 1.00
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
USB Mass Storage support registered.
ARC USBOTG Device Controller driver (1 August 2005)
mice: PS/2 mouse device common for all mice
input: mxs-kbd as /devices/platform/mxs-kbd.0/input/input0
input: MXS touchscreen as /devices/virtual/input/input1
MXS RTC driver v1.0 hardware v2.3.0
mxs-rtc mxs-rtc.0: rtc core: registered mxs-rtc as rtc0
IR NEC protocol handler initialized
IR RC5(x) protocol handler initialized
IR RC6 protocol handler initialized
IR JVC protocol handler initialized
IR Sony protocol handler initialized
Linux video capture interface: v2.00
mxs-pxp mxs-pxp.0: initialized
mxs watchdog: initialized, heartbeat 19 sec
mxs-mmc: MXS SSP Controller MMC Interface driver
mxs-mmc mxs-mmc.0: mmc0: MXS SSP MMC DMAIRQ 82 ERRIRQ 96
mxs-mmc mxs-mmc.1: mmc1: MXS SSP MMC DMAIRQ 83 ERRIRQ 97
dcp dcp.0: DCP crypto enabled.!
usbcore: registered new interface driver hiddev
usbcore: registered new interface driver usbhid
usbhid: USB HID core driver
sgtl5000-i2c 0-000a: SGTL5000 revision 17
mxs-spdif mxs-spdif.0: MXS SPDIF Audio Transmitter
No device for codec mxs spdif
No device for DAI mxs spdif
No device for DAI mxs-saif
No device for DAI mxs-spdif
asoc: SGTL5000 <-> mxs-saif mapping ok
mmc0: new high speed SDHC card at address e624
mmcblk0: mmc0:e624 SU04G 3.69 GiB
mmcblk0: p1 p2 p3
Failed to add route LINE_OUT->Ext Spk
asoc: mxs spdif <-> mxs-spdif mapping ok
ALSA device list:
#0: mxs-evk (SGTL5000)
#1: mxs-evk (mxs spdif)
TCP cubic registered
NET: Registered protocol family 17
can: controller area network core (rev 20090105 abi 8)
NET: Registered protocol family 29
can: raw protocol (rev 20090105)
mxs-rtc mxs-rtc.0: setting system clock to 1970-01-01 00:00:23 UTC (23)
eth0: Freescale FEC PHY driver [Generic PHY] (mii_bus:phy_addr=0:00, irq=-1)
eth1: Freescale FEC PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, irq=-1)
Sending DHCP requests .
PHY: 0:00 - Link is Up - 100/Full
DHCP/BOOTP: Ignoring delayed packet
.., OK
IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.60.5
IP-Config: Complete:
device=eth0, addr=192.168.60.5, mask=255.255.255.0, gw=192.168.60.1,
host=192.168.60.5, domain=, nis-domain=(none),
bootserver=0.0.0.0, rootserver=0.0.0.0, rootpath=
EXT3-fs: barriers not enabled
kjournald starting. Commit interval 5 seconds
EXT3-fs (mmcblk0p3): using internal journal
EXT3-fs (mmcblk0p3): recovery complete
EXT3-fs (mmcblk0p3): mounted filesystem with ordered data mode
VFS: Mounted root (ext3 filesystem) on device 179:3.
Freeing init memory: 160K
Kernel panic - not syncing: No init found. Try passing init= option to kernel. See Linux Documentation/init.txt for guidance.
Backtrace:
[<c00344a8>] (dump_backtrace+0x0/0x114) from [<c03c9698>] (dump_stack+0x18/0x1c)
r7:00000013 r6:c005010c r5:c0028a94 r4:c0536898
[<c03c9680>] (dump_stack+0x0/0x1c) from [<c03c9714>] (panic+0x78/0xf4)
[<c03c969c>] (panic+0x0/0xf4) from [<c00305fc>] (init_post+0xb4/0xdc)
r3:00000000 r2:c7da2d00 r1:00000000 r0:c047b812
[<c0030548>] (init_post+0x0/0xdc) from [<c00084fc>] (kernel_init+0x12c/0x170)
r5:c0028a94 r4:c05359e0
[<c00083d0>] (kernel_init+0x0/0x170) from [<c005010c>] (do_exit+0x0/0x6dc)
r5:c00083d0 r4:00000000
how to deal with the question, did i config the wrong ltib configuration?